The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards
  • Terminal Connec­tions & Busbar
  • Busbar
  • KB163P
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards

Ins Busbar 1P 63A Prong 10mm² Brown 13M KB163P

Packaging
500 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Ins Busbar 1P 63A Prong 10mm² Brown 13M

KB163P

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 7 products available

Referenced by

  • MLN706A

    MCB 1P+N 6kA C-6A 1M

    £58.03  / piece*
  • MLN710A

    MCB 1P+N 6kA C-10A 1M

    £55.10  / piece*
  • MLN716A

    MCB 1P+N 6kA C-16A 1M

    £54.58  / piece*
  • MLN720A

    MCB 1P+N 6kA C-20A 1M

    £55.10  / piece*
  • MLN725A

    MCB 1P+N 6kA C-25A 1M

    £55.10  / piece*
  • MLN732A

    MCB 1P+N 6kA C-32A 1M

    £54.06  / piece*
  • MLN740A

    MCB 1P+N 6kA C-40A 1M

    £55.10  / piece*

Technical characteristics

Elec­tric current
  • Rated current
    63 A
Archi­tec­ture
  • Number of poles
    1
Dimen­sions
  • Length
    228 mm
Voltage
  • Rated impulse with­stand voltage Uimp
    4,000 V
Connec­tion
  • Cross-sec­tion rigid conductor
    10 mm²
  • Connect­or/plug type
    Phase busbar with pin
Capa­city
  • Number of modules
    13

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration KB163P
PDF
Hager RoHS report KB163P
PDF

Downloads

  • Product image

    Image KB163P  | Hager

    Product Image KB163P

  • Product datasheet

    Image Hager Product data sheet KB163P  | Hager

    Hager Product data sheet KB163P

    Product data sheet en-GB 2025-12-22

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-09-20

    PDF
    316,17 kB
More documentation

Discover our other products of this range

    5
  • 1
    KDN180B - Insulated busbar 1P 80A fork 16mm² 57M
    KDN180B
    Insulated busbar 1P 80A fork 16mm² 57M
    Price
    £49.27
    / piece *
    £49.27
    / piece *
  • 2
    KB280B - Insulated busbar 2P 80A prong 16mm²  57M
    KB280B
    Insulated busbar 2P 80A prong 16mm² 57M
    Price
    £79.37
    / piece *
    £79.37
    / piece *
  • 3
    KB663E - Insulated busbar 3P+N 63A prong 10mm² 8M
    KB663E
    Insulated busbar 3P+N 63A prong 10mm² 8M
    Price
    £27.46
    / piece *
    £27.46
    / piece *
  • 4
    KB163N - Insulated busbar 1P 63A prong 10mm² blue 13M
    KB163N
    Insulated busbar 1P 63A prong 10mm² blue 13M
    Price
    £10.26
    / piece *
    £10.26
    / piece *
  • 5
    KB263C - Insulated busbar 2P 63A prong 10mm²  24M
    KB263C
    Insulated busbar 2P 63A prong 10mm² 24M
    Price
    £44.72
    / piece *
    £44.72
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68