The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Terminal Connec­tions & Busbar
    • Busbar
    • KB663E
    EAN-Nr.
    3250613721008
    Packaging
    10 Pieces
    • Busbar

    Insulated busbar 3P+N 63A prong 10mm² 8M KB663E

    Price
    £28.83
    / piece *
    £28.83
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated busbar 3P+N 63A prong 10mm² 8M

    KB663E

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      4
    • Type of pole
      3P+N
    Dimen­sions
    • Length
      138 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      10 mm²
    • Connect­or/plug type
      Phase busbar with pin
    Capa­city
    • Number of modules
      8

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    RoHS report KB663E
    PDF
    REACH declaration KB663E
    PDF

    Downloads

    • Product image

      Image KB663E  | Hager

      Product Image KB663E

    • Product datasheet

      Image Hager Product data sheet KB663E  | Hager

      Hager Product data sheet KB663E

      Insulated busbar 3P+N 63A prong 10mm² 8M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      262,57 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      KB263C - Insulated busbar 2P 63A prong 10mm²  24M
      KB263C
      Insulated busbar 2P 63A prong 10mm² 24M
      Price
      £46.96
      / piece *
      £46.96
      / piece *
    • 2
      KZ023A - 10 endcaps for bubar 2P 16mm² and 3P
      KZ023A
      10 endcaps for bubar 2P 16mm² and 3P
      Price
      £8.56
      / piece *
      £8.56
      / piece *
    • 3
      KB480B - Insulated busbar 3P+N 80A prong 16mm²  57M
      KB480B
      Insulated busbar 3P+N 80A prong 16mm² 57M
      Price
      £153.14
      / piece *
      £153.14
      / piece *
    • 4
      KD190B - Insulated busbar 1P 100A fork 20mm²  57M
      KD190B
      Insulated busbar 1P 100A fork 20mm² 57M
      Price
      £51.73
      / piece *
      £51.73
      / piece *
    • 5
      KB280B - Insulated busbar 2P 80A prong 16mm²  57M
      KB280B
      Insulated busbar 2P 80A prong 16mm² 57M
      Price
      £83.34
      / piece *
      £83.34
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68