The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 125A-250A TP&N Boards
    • JK216BDFG
    EAN
    5015652258049
    VPE
    1 piece
    • Invicta - 125A-250A TP&N Boards

    JK216 96 Module Side DIN Box Glazed JK216BDFG

    Price
    £596.50
    / piece *
    £596.50
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    JK216 96 Module Side DIN Box Glazed

    JK216BDFG

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Trans­ition cover section for install­a­tion duct 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Trans­ition cover section for install­a­tion duct
    • JK06TK

      Trunking Kit for TPN 6"

      £171.66  / piece*
    • JK04TK

      Trunking Kit for TPN 4"

      £120.81  / piece*

    Technical characteristics

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      250 A
    Equip­ment
    • Number of rows
      6
    • With lock
      Yes
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    Capa­city
    • Number of modules
      96
    Dimen­sions
    • Height
      1,250 mm
    • Width
      465 mm
    • Depth
      165.50 mm
    • Number of width units
      96
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP3X
    • Locking type
      Key lock, Quarter turn lock

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK216BDFG
    PDF
    RoHS report JK216BDFG
    PDF

    Downloads

    • Product image

      Image JK216BDFG  | Hager UK

      Product Image JK216BDFG

    • GeneratedProductDatasheet

      Image Hager Product data sheet JK216BDFG  | Hager UK

      Hager Product data sheet JK216BDFG

      JK216 96 Module Side DIN Box Glazed

      PDF
    • ProductBimModels

      Image Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager UK

      Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,37 MB
      Image Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager UK

      Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,37 MB
      Image Range : Type B TP&N Distribution Boards. Switchboard with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager UK

      Range : Type B TP&N Distribution Boards. Switchboard with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,30 MB
      Image Range : Type B TP&N Distribution Boards. Switchboard with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager UK

      Range : Type B TP&N Distribution Boards. Switchboard with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,28 MB
      Image Range Typ.B TP&N 250A Side DIN Enclosures -Revit Family 2020 hosted-V2021  | Hager UK

      Range Typ.B TP&N 250A Side DIN Enclosures -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,29 MB
      Image Range Typ.B TP&N 250A Side DIN Enclosures -Revit Family 2020 no hosted-V2021  | Hager UK

      Range Typ.B TP&N 250A Side DIN Enclosures -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,27 MB
    • ProductDataSheet

      Image UK_CD_TDS_PrimaryBoardSideDINboxes.pdf  | Hager UK

      UK_CD_TDS_PrimaryBoardSideDINboxes.pdf

      Technical data sheet including dimensions for primary boards and side DIN boxes.

      PDF
      104,42 kB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-09-29

      PDF
      269,32 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-09-29

      PDF
      276,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      302,50 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      278,56 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      248,06 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      288,18 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      253,91 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      296,11 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      473,26 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK108B - TPN Distribution Board 8 Way 125A IP30 Steel Plain Door Lockable Surface Mount
      JK108B
      125A 8 Way TPN Board Plain Door
      Price
      £342.10
      / piece *
      £342.10
      / piece *
    • 2
      JK108BD - 125A 8 Way IP65 Metal TPN Board
      JK108BD
      125A 8 Way IP65 Metal TPN Board
      Price
      £1,011.03
      / piece *
      £1,011.03
      / piece *
    • 3
      JK20210BG - Hybrid TPN Board 250A 2+10 Way Glazed Door Surface Mount IP30 IK05 30M
      JK20210BG
      250A 2+10 Way Hybrid TPN Board With Glazed Door
      Price
      £616.70
      / piece *
      £616.70
      / piece *
    • 4
      JK201SE - JK2 Small Extension Box
      JK201SE
      JK2 Small Extension Box
      Price
      £165.70
      / piece *
      £165.70
      / piece *
    • 5
      JK20216BG - 250A 2+16 Way Hybrid TPN Board With Glazed Door
      JK20216BG
      250A 2+16 Way Hybrid TPN Board With Glazed Door
      Price
      £855.97
      / piece *
      £855.97
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68