The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards
  • Commer­cial Distri­bu­tion Boards
  • Invicta - 125A-250A TP&N Boards
  • JK116BF
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards

125A 16 Way IP65 GRP TPN Board JK116BF

EAN-Nr.
5015652251835
Packaging
1 piece
Price
£1,558.15
/ piece *
£1,558.15
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

125A 16 Way IP65 GRP TPN Board

JK116BF

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Distrib­utor assembly for device surface mounting 1 products available
  • Small equipped distri­bu­tion board 2 products available

Complete your system

  • Distrib­utor assembly for device surface mounting
  • Small equipped distri­bu­tion board
  • JK11254D

    125A Direct Connect Incomer Kit

    £97.37  / piece*
  • JKD125MID

    125A Dual Multi Function MID Metered Incomer. Pulsed and Modbus. Side by Side.

    £2,688.94  / piece*
  • JKD125TMID

    125A Triple Multi Function MID Metered Incomer. Pulsed and Modbus. Side by Side

    £3,217.64  / piece*

Technical characteristics

Dimen­sions
  • Height
    1,250 mm
  • Width
    850 mm
  • Depth
    300 mm
Safety
  • Ingress Protec­tion (IP) class
    IP65
  • Protec­tion class
    Isol­a­tion class III
  • Locking type
    Key lock, Quarter turn lock
  • Impact resist­ance IK
    IK05
Install­a­tion, mounting
  • Mounting on
    Surface mounting
  • Suit­able for outdoor usage
    No
Mater­ials
  • Colour
    Light grey
  • RAL code
    7035
  • Material
    Plastic
Cover, door
  • Number of cabinet doors
    1
  • Door/­cover is trans­parent
    No
Elec­tric current
  • Rated current
    125 A

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

JK1 32 Module DIN Rail Box Glazed
PDF
5,81 MB
Hager REACH declaration JK116BF
PDF
Hager RoHS report JK116BF
PDF

Downloads

  • Product image

    Image JK116BF  | Hager

    Product Image JK116BF

  • Product datasheet

    Image Hager Product data sheet JK116BF  | Hager

    Hager Product data sheet JK116BF

    125A 16 Way IP65 GRP TPN Board

    PDF
  • Installation manual

    Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

    UK_HAGER_INS_IPRATINGS.pdf

    IP Rating Guidance

    PDF
    356,09 kB
  • BIM Revit objects

    Image Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Hosted family - REVIT Family 2020 - V2022  | Hager

    Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Hosted family - REVIT Family 2020 - V2022

    BIM Revit objects en-GB 2024-03-22

    RFA
    1,11 MB
    Image Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

    Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Non hosted family - REVIT Family 2020 - V2022

    BIM Revit objects en-GB 2024-03-22

    RFA
    1,10 MB
    Image Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 hosted-V2021  | Hager

    Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 hosted-V2021

    BIM Revit objects en-GB 2020-01-01

    RFA
    1,11 MB
    Image Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 no hosted-V2021  | Hager

    Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 no hosted-V2021

    BIM Revit objects en-GB 2020-01-01

    RFA
    1,09 MB
  • Handbook

    Image JK1**BF/BD  | Hager

    JK1**BF/BD

    Handbook en-GB 2019-03-18

    PDF
    1,08 MB
  • Product data sheet

    Image Product data sheet en-GB 2018-02-05  | Hager

    Product data sheet en-GB 2018-02-05

    PDF
    1,31 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-03-23

    PDF
    158,70 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-03-23

    PDF
    152,88 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    158,18 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    163,96 kB
More documentation

Discover our other products of this range

    5
  • 1
    JK108B - 125A 8 Way TPN Board Plain Door
    JK108B
    125A 8 Way TPN Board Plain Door
    Price
    £316.32
    / piece *
    £316.32
    / piece *
  • 2
    JK108BD - 125A 8 Way IP65 Metal TPN Board
    JK108BD
    125A 8 Way IP65 Metal TPN Board
    Price
    £934.84
    / piece *
    £934.84
    / piece *
  • 3
    JK20210BG - 250A 2+10 Way Hybrid TPN Board With Glazed Door
    JK20210BG
    250A 2+10 Way Hybrid TPN Board With Glazed Door
    Price
    £570.23
    / piece *
    £570.23
    / piece *
  • 4
    JK201SE - JK2 Small Extension Box
    JK201SE
    JK2 Small Extension Box
    Price
    £153.21
    / piece *
    £153.21
    / piece *
  • 5
    JK20216BG - 250A 2+16 Way Hybrid TPN Board With Glazed Door
    JK20216BG
    250A 2+16 Way Hybrid TPN Board With Glazed Door
    Price
    £791.47
    / piece *
    £791.47
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68