125A 16 Way IP65 Metal TPN Board JK116BD

EAN-Nr.
5015652251811
Packaging
1 Prt.
Price
£1,452.86
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    300 mm
  • Height of installed product
    1250 mm
  • Width of installed product
    850 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Door locking
    with key
Materials
  • Colour
    RAL 7035
  • Colour
    beige
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP65

Downloads

  • Product image

    Image JK116BD  | Hager

    Product Image JK116BD

  • BIM models

    Image BIM models for JK116BD  | Hager

    BIM models for JK116BD

    UK_CD_BIM_TPN.zip

    ZIP
    1 MB
    Image BIM models for JK116BD  | Hager

    BIM models for JK116BD

    Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Non hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for JK116BD  | Hager

    BIM models for JK116BD

    Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 hosted-V2021

    RFA
    1 MB
    Image BIM models for JK116BD  | Hager

    BIM models for JK116BD

    Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for JK116BD  | Hager

    BIM models for JK116BD

    Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 no hosted-V2021

    RFA
    1 MB
  • Product manuals

    Image Manuals for JK116BD  | Hager

    Manuals for JK116BD

    JK1**BF/BD

    PDF
    1 MB
  • Product datasheet

    Image Product data sheets for JK116BD  | Hager

    Product data sheets for JK116BD

    PDF
    1 MB
  • Product declaration

    Image EU Declaration of conformity for JK116BD  | Hager

    EU Declaration of conformity for JK116BD

    Declaration

    PDF
    158 KB
  • Product ROHS

    Image RoHS certificate for JK116BD  | Hager

    RoHS certificate for JK116BD

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.