800A 12 Way Panelboard 2*250A + 10*125A Plain Door JHF80210B
Complete your system
Optional accessories
-
Distributor assembly with main switch 2 products available -
Blanking plate for enclosure 1 products available -
Insert for lock system 1 products available -
Switch disconnector AC 1 products available -
Accessories/spare parts for low-voltage switch technology 1 products available -
Small equipped distribution board 4 products available
Complete your system
Technical characteristics
-
Number of accessible phases3
-
Mounting onSurface mounting
-
Rated current800 A
-
With lockYes
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Number of modules12
-
Height2,050 mm
-
Width900 mm
-
Depth220 mm
-
Number of cabinet doors1
-
Door/cover is transparentNo
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
-
Protection classIsolation class I
-
Ingress Protection (IP) classIP2XC
-
Locking typeQuarter turn lock
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JHF80210B
800A 12 Way Panelboard 2*250A + 10*125A Plain Door
PDF -
Installation manual
UK_HAGER_INS_ZD0744.pdf
Installation manual en-GB 2024-03-22
PDF1,51 MB -
BIM Revit objects
Panelboard Invicta 3 (800A Inc 125A - 250 Out) -Revit Family 2020 hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,11 MBPanelboard Invicta 3 (800A Inc 125A - 250 Out) -Revit Family 2020 no hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,10 MBRange:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025
RFA1,50 MBRange:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025
RFA1,49 MBRange : Panelboards. Switchboard IP2XC. English - Hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,12 MBRange : Panelboards. Switchboard IP2XC. English - Non hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,11 MB -
Product data sheet
UK_CD_TDS_Invicta3Panelboards
Technical data sheet including characteristics for Invicta 3 Panelboards 250A - 800A
PDF45,13 kB
UK_CD_TDS_Invicta3800Adimensions
Technical data sheet including dimensions for 800A rated Invicta 3 Panelboards.
PDF78,34 kB -
Declaration of conformity
Declaration of conformity en-GB 2025-07-07
PDF167,21 kB
Declaration of conformity en-GB 2025-07-07
PDF167,62 kB