The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 250A-800A Panel­boards
    • JHF884BM
    EAN-Nr.
    5015654754846
    Packaging
    1 piece
    • Invicta - 250A-800A Panel­boards

    800A 4 Pole MCCB Incomer Kit JHF884BM

    Price
    £3,855.00
    / piece *
    £3,855.00
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    800A 4 Pole MCCB Incomer Kit

    JHF884BM

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
    Elec­tric current
    • Rated current IN
      800 A
    Archi­tec­ture
    • Number of poles
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JHF884BM
    PDF
    RoHS report JHF884BM
    PDF

    Downloads

    • Product image

      Image JHF884BM  | Hager

      Product Image JHF884BM

    • Product datasheet

      Image Hager Product data sheet JHF884BM  | Hager

      Hager Product data sheet JHF884BM

      800A 4 Pole MCCB Incomer Kit

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      128,33 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      289,00 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JN203BEG - Large DIN Rail Box Glazed
      JN203BEG
      Large DIN Rail Box Glazed
      Price
      £459.95
      / piece *
      £459.95
      / piece *
    • 2
      JF864BM - MCCB Incomer Kit 630A 4-Pole Main Switch
      JF864BM
      630A 4 Pole MCCB Incomer Kit
      Price
      £2,901.92
      / piece *
      £2,901.92
      / piece *
    • 3
      JHF883BM - 800A 3 Pole MCCB Incomer Kit
      JHF883BM
      800A 3 Pole MCCB Incomer Kit
      Price
      £3,304.33
      / piece *
      £3,304.33
      / piece *
    • 4
      JF443BM - 400A 3 Pole adjustable MCCB Incomer Kit
      JF443BM
      400A 3 Pole adjustable MCCB Incomer Kit
      Price
      £1,496.93
      / piece *
      £1,496.93
      / piece *
    • 5
      JN224BM - MCCB Incomer Kit 4P 250A Main Incomer
      JN224BM
      250A 4 Pole MCCB Incomer Kit
      Price
      £1,651.58
      / piece *
      £1,651.58
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68