EARTH LEAKAGE RELAY 0.03-30A TIME DELAY 50% LCD TEST HR525
EAN-Nr.
3250613281342
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Main electrical features
-
Rated operational voltage Ue230 V
Voltage
-
Max operating voltage276 V
Electric current
-
Rated residual operating current30 mA / 100 mA / 300 mA / 500 mA / 1 A / 3 A / 5 A / 10 A / 30 A
Power
-
Power consumed6 VA
Installation, mounting
-
Tightening torque0,5/0,6Nm
Connection
-
Connection cross-sect. flexible conductor0,5 / 2mm²
-
Connection cross-sect. rigid cable0,5 / 2mm²
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP30
-
Residual current typeA
Use conditions
-
Operating temperature-10…55 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for HR525
Notice Relais différentiels HR525
PDF2 MB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Product data sheet
Product data sheets for HR525
UK_PD_TDS_EARTHFAULTRELAY.pdf
PDF95 KB -
Declaration of conformity
EU Declaration of conformity for HR525
Declaration
PDF145 KBEU Declaration of conformity for HR525
Declaration
PDF943 KB -
RoHS report
Pollutant guidelines for HR525
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HR525
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation