EARTH LEAKAGE RELAY 0.03-10A TIME DELAY 50% LED TEST HR522
EAN-Nr.
3250613281335
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Main electrical features
-
Rated operational voltage Ue230 V
Voltage
-
Max operating voltage276 V
Electric current
-
Rated residual operating current30 mA / 100 mA / 300 mA / 500 mA / 1 A / 3 A / 10 A
Power
-
Power consumed5 VA
Installation, mounting
-
Tightening torque1,7Nm
Connection
-
Connection cross-sect. flexible conductor1 / 2,5mm²
-
Connection cross-sect. rigid cable1,5 / 4mm²
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP30
-
Residual current typeA
Use conditions
-
Operating temperature-10…55 °C
Downloads
-
Product image
-
Product notice
Instruction manuals for HR522
Notice HR522 FR, DE, GB, ES
PDF363 KB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Product declaration
EU Declaration of conformity for HR522
Declaration
PDF145 KBEU Declaration of conformity for HR522
Declaration
PDF943 KB -
Product ROHS
Pollutant guidelines for HR522
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HR522
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation