MCB 1P 10kA C-100A 1.5M HMF190T
Phase out product: please contact your electrical wholesaler for availability
Follow-up products :
Complete your system
Optional accessories
-
Locking interlocking functions 2 products available -
Terminal cover 1 products available -
Mechanic accessories for low-voltage components 1 products available -
Auxiliaries contact block 2 products available -
Shunt release 2 products available -
Under voltage coil 1 products available
Complete your system
Technical characteristics
Architecture
-
Type of pole1P
-
CurveC
Voltage
-
Rated operational voltage Ue230 - 415 V
-
Type voltage supplyAC
-
Rated insulation voltage Ui500 V
-
Rated impulse withstand voltage Uimp6,000 V
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque3.5 - 5.0 Nm
-
Type of top connection for modular devicesScrew terminal
-
Type of bottom connection for modular devicesScrew terminal
-
Nominal tightening torque down terminal3.60 - 3.60 Nm
-
Nominal tightening torque top terminal3.60 - 3.60 Nm
Electric current
-
Rated current100 A
-
Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-110 kA
-
Rated ultimate short-circuit breaking capacity Icu under 230 V AC IEC 60947-210 kA
Main electrical attributes
-
Rated short-circuit breaking capacity Icn AC according to IEC 60898-110 kA
Safety
-
Ingress Protection (IP) classIP20
Power
-
Total power loss under IN6.48 W
Endurance
-
Electric endurance in number of cycles4,000
-
Number of mechanical operations20,000
Connection
-
Cross-section of input and output with screws, for massive conductors1 - 70 mm²
-
Cross-section of input and output with screws, for flexible conductors1 - 50 mm²
-
Cross-section flexible conductor50 mm²
-
Cross-section rigid conductor70 mm²
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Air humidity protectionFor all climates
-
Operating temperature-25 - 70 °C
Capacity
-
Number of modules1.50
Connectivity
-
Top connection alignment for modular devicesAligned terminal
-
Down connection alignment for modular devicesAligned terminal
Dimensions
-
Height90 mm
-
Width27 mm
-
Depth70 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HMF190T
MCB 1P 10kA C-100A 1.5M
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-16
PDF100,75 kB
Declaration
Declaration of conformity International 2023-05-12
PDF439,38 kB
Declaration
Declaration of conformity International 2023-05-12
PDF454,73 kB
More documentation