The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Higher Power & Switching
  • MCCBs
  • Moulded case circuit breakers
  • HHT051DR
  • Higher Power & Switching

Moulded Case Circuit Breaker h3+ P250 TM ADJ 4P4D N0-100% 50A 25kA FTC HHT051DR

EAN-Nr.
3250613211509
Packaging
1 piece
Price
£479.96
/ piece *
£479.96
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h3+ P250 TM ADJ 4P4D N0-100% 50A 25kA FTC

HHT051DR

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • AOB MCCB type A 8 products available

Complete your system

  • AOB MCCB type A
  • HBT100F

    RCD add on P250 4P 100A Idn fix

    £1,218.00  / piece*
  • HBT100H

    RCD add on P250 4P 100A Idn adj

    £1,252.31  / piece*
  • HBT100L

    Alarm add on P250 4P 100A Idn adj

    £1,272.89  / piece*
  • HBT160F

    RCD add on P250 4P 160A Idn fix

    £1,296.91  / piece*
  • HBT160H

    RCD add on P250 4P 160A Idn adj

    £1,365.52  / piece*
  • HBT160L

    Alarm add on P250 4P 160A Idn adj

    £1,389.54  / piece*
  • HBT250H

    RCD add on P250 4P 250A Idn adj

    £1,972.81  / piece*
  • HBT250L

    Alarm add on P250 4P 250A Idn adj

    £1,938.50  / piece*

Technical characteristics

Elec­tric current
  • Rated current
    50 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    35 kA
  • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
    35 kA
  • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
    25 kA
  • Rated current 10°C according to IEC 60947
    63.10 A
  • Rated current 15°C according to IEC 60947
    61.60 A
  • Rated current 20°C according to IEC 60947
    60.10 A
  • Rated current 25°C according to IEC 60947
    58.50 A
  • Rated current 30°C according to IEC 60947
    56.90 A
  • Rated current at 35°C according to IEC 60947
    55.30 A
  • Rated current at 40°C according to IEC 60947
    53.60 A
  • Rated current 45°C according to IEC 60947
    51.80 A
  • Rated current 50°C according to IEC 60947
    50 A
  • Rated current 55°C according to IEC 60947
    48.10 A
  • Rated current at 60°C according to IEC 60947
    46.20 A
  • Rated current 65°C according to IEC 60947
    44.10 A
  • Rated current 70°C according to IEC 60947
    42 A
Archi­tec­ture
  • Number of poles
    4
  • Control/­op­er­a­tion element
    Toggle
  • Device construc­tion type
    Fixed built-in
  • Neutral posi­tion
    Left
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    8,000 V
  • Rated insu­la­tion voltage Ui
    800 V
  • Rated oper­a­tional voltage Ue
    220 - 690 V
Func­tions
  • Trip unit
    TM A/A
Power
  • Total power loss under IN
    15 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10,000
  • Number of mech­an­ical oper­a­tions
    40,000
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Connec­tion
  • Cross-sec­tion flex­ible conductor
    35 - 150 mm²
  • Cross-sec­tion rigid conductor
    35 - 185 mm²
Cover, door
  • Inter­lock­able
    Yes
Settings
  • Thermal protec­tion knob setting xIN
    0.63, 0.8, 1
Cable
  • Cable material
    Copper, Aluminium
Compat­ib­ility
  • Compat­ible with RDC AOB
    Yes
  • Suit­able for DIN Rail
    No
  • Suit­able for distri­bu­tion board
    Yes
Dimen­sions
  • Height
    165 mm
  • Width
    140 mm
  • Depth
    97 mm
Elec­trical protec­tion
  • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
    6, 8, 10, 13
Install­a­tion, mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
  • Nominal tight­ening torque
    12 - 12 Nm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC
PDF
14,81 MB
Hager REACH declaration HHT051DR
PDF
Hager RoHS report HHT051DR
PDF

Downloads

  • Product image

    Image HHT051DR  | Hager

    Product Image HHT051DR

  • Product datasheet

    Image Hager Product data sheet HHT051DR  | Hager

    Hager Product data sheet HHT051DR

    Moulded Case Circuit Breaker h3+ P250 TM ADJ 4P4D N0-100% 50A 25kA FTC

    PDF
  • Installation manual

    Image Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)  | Hager

    Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)

    Installation manual International 2015-11-02

    PDF
    4,67 MB
  • STEP files

    Image CAD file for MCCB 250A 4P  | Hager

    CAD file for MCCB 250A 4P

    STEP files International 2023-11-24

    STP
    805,89 kB
  • Handbook

    Image Technical catalogue  | Hager

    Technical catalogue

    h3+ Moulded Case Circuit breakers up to 630A

    PDF
    48,86 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-25

    PDF
    349,41 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-25

    PDF
    461,97 kB
More documentation

Discover our other products of this range

    5
  • 1
    HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    HMW631NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    Price
    £3,494.38
    / piece *
    £3,494.38
    / piece *
  • 2
    HMW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    HMW630NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    Price
    £2,815.10
    / piece *
    £2,815.10
    / piece *
  • 3
    HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    HMW401NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    Price
    £2,535.70
    / piece *
    £2,535.70
    / piece *
  • 4
    HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    HMW400NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    Price
    £1,908.08
    / piece *
    £1,908.08
    / piece *
  • 5
    HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    HMW251NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    Price
    £2,535.70
    / piece *
    £2,535.70
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68