MCCB h3+ P160 TM 1x63A 25kA • HHS061EC | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
United-Kingdom
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Documents
            0
            See all

            No results ""

            Menu
            • Products
            • Specifying
              Getting the right solution
              All of the essential information to help you ensure the performance of your next building
              Let's go
              • Specifying
              • Single Residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Multi-residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Office Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Education Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Healthcare Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Tailored Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Sustainability
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • See all
            • Trainings
              Sharing our knowledge with you
              Whether it's in-depth technical and regulation training or product insight
              Meet our trainers
              • Trainings
              • Available courses
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Online learning
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Face to face training
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • See all
            • Digital tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Download BIM Objects
              • Digital tools
              • hagercad 6
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • BIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • ETIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • Hager Ready
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • See all
            • Support
              Regs Hub
              Your source of information and guidance through the latest changes to the Regulations.
              Visit our hub
              • Support
              • Product Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • ETIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • BIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Marketing Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Contact us
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • See all
            • Get involved
              Shaping the electrical world together
              We remain by your side collaborating and co-creating the future with you.
              Discover Hager
              • Get involved
              • Competitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Exhibitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Our Values
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Who we are
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • News and press
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • See all
            • See all the categories
            Account
            • Catalogue
            • Higher Power & Switching
            • MCCBs
            • Moulded case circuit breakers
            • HHS061EC
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            productsShow

            18th EditionTraining courses

            Register today and lock in your 18th Edition BS 7671:2018 training.

            View available courses

            Catalogues& Brochures

            Check out our range of product catalogues and brochures.

            Explore

            Most popular products

            5
            1
            HHA100U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  100A 25kA CTC
            HHA100U
            Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 25kA CTC
            Price
            £429.17
            / piece *
            £429.17
            / piece *
            2
            HDA100Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  100A 18kA CTC
            HDA100Z
            Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 100A 18kA CTC
            Price
            £277.87
            / piece *
            £277.87
            / piece *
            3
            HEJ251DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 250A 70kA FTC
            HEJ251DR
            Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 250A 70kA FTC
            Price
            £1,622.85
            / piece *
            £1,622.85
            / piece *
            4
            HMW400JR - Moulded Case Circuit Breaker h3+ P630 LSI 3P3D 400A 50kA FTC
            HMW400JR
            Moulded Case Circuit Breaker h3+ P630 LSI 3P3D 400A 50kA FTC
            Price
            £1,309.65
            / piece *
            £1,309.65
            / piece *
            5
            HHA100Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  100A 25kA CTC
            HHA100Z
            Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 100A 25kA CTC
            Price
            £309.99
            / piece *
            £309.99
            / piece *
            HHS061EC - Moulded Case Circuit Breaker h3+ P160 TM FIX 1P1D 63A 25kA CTC
            HHS061EC - Moulded Case Circuit Breaker h3+ P160 TM FIX 1P1D 63A 25kA CTC

            Moulded Case Circuit Breaker h3+ P160 TM FIX 1P1D 63A 25kA CTC

            HHS061EC

            HHS061EC - Moulded Case Circuit Breaker h3+ P160 TM FIX 1P1D 63A 25kA CTC
            HHS061EC - Moulded Case Circuit Breaker h3+ P160 TM FIX 1P1D 63A 25kA CTC
            • Higher Power & Switching

            Moulded Case Circuit Breaker h3+ P160 TM FIX 1P1D 63A 25kA CTC HHS061EC

            EAN-Nr.
            3250613187996
            Packaging
            1 piece
            Price
            £232.58
            / piece *
            £232.58
            / piece *

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical characteristics
            • Environmental value
            • Documentations
            • More products
            Download the sheet

            Complete your system

            Optional accessories

            • Terminal cover 1 products available

            Complete your system

            • Terminal cover
            • HYA029H

              Terminal cover x160 1P long

              £23.15  / piece*
              Add to a list
              Add to a list

            Technical characteristics

            Elec­tric current
            • Rated current
              63 A
            • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
              25 kA
            • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
              20 kA
            • Rated current 10°C according to IEC 60947
              76.80 A
            • Rated current 15°C according to IEC 60947
              75.20 A
            • Rated current 20°C according to IEC 60947
              73.60 A
            • Rated current 25°C according to IEC 60947
              71.90 A
            • Rated current 30°C according to IEC 60947
              70.20 A
            • Rated current at 35°C according to IEC 60947
              68.50 A
            • Rated current at 40°C according to IEC 60947
              66.70 A
            • Rated current 45°C according to IEC 60947
              64.80 A
            • Rated current 50°C according to IEC 60947
              63 A
            • Rated current 55°C according to IEC 60947
              61 A
            • Rated current at 60°C according to IEC 60947
              59 A
            • Rated current 65°C according to IEC 60947
              56.90 A
            • Rated current 70°C according to IEC 60947
              54.70 A
            Archi­tec­ture
            • Number of poles
              1
            • Control/­op­er­a­tion element
              Toggle
            • Device construc­tion type
              Fixed built-in
            • Neutral posi­tion
              Without neutral
            Frequency
            • Frequency
              50 - 60 Hz
            Voltage
            • Rated impulse with­stand voltage Uimp
              8,000 V
            • Rated insu­la­tion voltage Ui
              800 V
            Func­tions
            • Trip unit
              TM F/F
            Power
            • Total power loss under IN
              5.10 W
            Endur­ance
            • Elec­tric endur­ance in number of cycles
              1,000
            • Number of mech­an­ical oper­a­tions
              4,000
            Safety
            • Ingress Protec­tion (IP) class
              IP4X
            Connectivity
            • Type of connec­tion
              Screw terminal
            Cover, door
            • Inter­lock­able
              No
            Settings
            • Thermal protec­tion knob setting xIN
              1, 1
            Dimen­sions
            • Height
              130 mm
            • Width
              30 mm
            • Depth
              68 mm
            Compat­ib­ility
            • Compat­ible with RDC AOB
              No
            • Suit­able for DIN Rail
              No
            Install­a­tion, mounting
            • Mount­ing-/­Con­nec­tion Posi­tion
              Front

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            PEP document International 2021-01-20
            PDF
            328,39 kB
            REACH declaration HHS061EC (english)
            PDF
            103,10 kB
            RoHS declaration HHS061EC (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image HHS061EC  | Hager

              Product Image HHS061EC

            • Handbook

              Image Handbook International 26-08-2024  | Hager

              Handbook International 26-08-2024

              Handbook International 2019-10-09

              PDF
              48,75 MB
            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-02-17

              PDF
              276,25 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-02-16

              PDF
              215,43 kB
              Image EU Declaration of Conformity  | Hager

              EU Declaration of Conformity

              Declaration of conformity en-GB 2025-03-20

              PDF
              430,96 kB
              Image UKCA Declaration of Conformity  | Hager

              UKCA Declaration of Conformity

              Declaration of conformity en-GB 2025-03-20

              PDF
              435,49 kB
            More documentation

            Discover our other products of this range

              5
            • 1
              HDA014E - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 18kA CTC
              HDA014E
              Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 18kA CTC
              Price
              £185.76
              / piece *
              £185.76
              / piece *
            • 2
              HDA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 18kA CTC
              HDA014Z
              Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 18kA CTC
              Price
              £176.91
              / piece *
              £176.91
              / piece *
            • 3
              HDA016Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  16A 18kA CTC
              HDA016Z
              Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 16A 18kA CTC
              Price
              £261.87
              / piece *
              £261.87
              / piece *
            • 4
              HDA017Z - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  16A 18kA CTC
              HDA017Z
              Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 16A 18kA CTC
              Price
              £221.75
              / piece *
              £221.75
              / piece *
            • 5
              HDA018E - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  20A 18kA CTC
              HDA018E
              Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 20A 18kA CTC
              Price
              £189.47
              / piece *
              £189.47
              / piece *

            Products

              • Catalogues and brochures
              • Commercial & residential distribution boards
              • Non-British Standard Orion Enclosures
              • Higher Power Switching
              • Circuit Protection & Modular Switches
              • Energy Metering
              • Wiring accessories
              • Lighting Connection & Control

             

              • Accessibility: partially compliant

            Digital tools

            • BIM
            • ETIM
            • hagercad.pro

            Support

            • Contact us
            • Training
            • FAQs
            • Marketing support
            • Career

            Newsletter

            Want to receive all the latest in Hager news and product launches?

            Fol­low us

            • Policies and certificates
            • About us
            • Privacy
            • Cookies
            • Report a vulnerability

            Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
            Registered in England, No: 01551990
            VAT Number: GB 713 2273 68