The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • FL259B
    EAN-Nr.
    3250610670927
    Packaging
    1 piece

    Polyester enclosure, Orion.Plus, glazed door 500x300x200 mm FL259B

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    FL263B

    Similar products

    FL209B

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Polyester enclosure, Orion.Plus, glazed door 500x300x200 mm

    FL259B

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Lock system 2 products available
    • Mounting accessories 2 products available
    • Insert for lock system 3 products available
    • Mounting plate for distri­bu­tion board 1 products available

    Complete your system

    • Lock system
    • Mounting accessories
    • Insert for lock system
    • Mounting plate for distri­bu­tion board
    • FL96Z

      Triangular lock plus handle, Orion.Plus

      £78.56  / piece*
    • FL80Z

      Pair square key inserts, Orion.Plus, 8 mm

      £36.16  / piece*
    • FL672E

      Sliding guides, Orion.Plus, L350 mm

      £78.53  / piece*
    • FL863Z

      Wall ins. fixing brackets, Orion.Plus polyester

      £40.43  / piece*
    • FL97Z

      Pair leave inserts, Orion.Plus, 3 mm

      £24.72  / piece*
    • FL94Z

      Pair triangle insert, Orion.Plus, 8 mm

      £45.96  / piece*
    • FL81Z

      Pair square key inserts, Orion.Plus, 8 mm

      £36.16  / piece*
    • FL407A

      Steel mounting plate, Orion.Plus, 480x243 mm

      £34.28  / piece*

    Technical characteristics

    Dimen­sions
    • Height
      500 mm
    • Width
      300 mm
    • Depth
      200 mm
    • Thick­ness of side­wall
      3 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP66
    • Protec­tion class
      Isol­a­tion class II
    • Locking type
      3-Side 7 mm, Key lock
    • Impact resist­ance IK
      IK08
    Equip­ment
    • Number of section in width
      1
    • Number of flange plate open­ings
      0
    • Number of rows
      3
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      Yes
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Untreated
    • Material
      Glass rein­forced poly­ester
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      2
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Elec­tric current
    • Rated current IN
      125 A
    Voltage
    • Nominal voltage
      400-400 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL259B
    PDF
    RoHS report FL259B
    PDF

    Downloads

    • Product image

      Image FL259B  | Hager

      Product Image FL259B

    • Product datasheet

      Image Hager Product data sheet FL259B  | Hager

      Hager Product data sheet FL259B

      Polyester enclosure, Orion.Plus, glazed door 500x300x200 mm

      PDF
    • Installation manual

      Image 6L488400_6 (Orion Plus)  | Hager

      6L488400_6 (Orion Plus)

      Installation manual International 2020-02-10

      PDF
      13,92 MB
    • BIM Revit objects

      Image Range : Orion Plus.Enclosure - IP66 - Class II - Depth 200 mm - English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Orion Plus.Enclosure - IP66 - Class II - Depth 200 mm - English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,86 MB
      Image Range : Orion Plus.Enclosure - IP66 - Class II - Depth 200 mm - English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Orion Plus.Enclosure - IP66 - Class II - Depth 200 mm - English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,91 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-06

      PDF
      195,93 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-02-24

      PDF
      818,77 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      366,94 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68