The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Switching and signalling devices
    • Remote switches and accessories
    • EPN521
    EAN-Nr.
    3250612369522
    Packaging
    1 piece
    • Remote switches and accessories

    Latching relay 2NO 12V EPN521

    Price
    £88.12
    / piece *
    £88.12
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Latching relay 2NO 12V

    EPN521

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Auxil­iary device for distri­bu­tion board devices 1 products available

    Complete your system

    • Auxil­iary device for distri­bu­tion board devices
    • EPN051

      Auxiliary contact 1NC+1NO

      £47.17  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current IN
      16 A
    • Quies­cent current
      6 mA
    • Accept­able current rating AC1
      16 A
    Capa­city
    • Number of modules
      1
    Connec­tion
    • Type of contacts
      2NO
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    • Number of contacts
      2
    Voltage
    • Command voltage AC
      12 - 12 V
    • Command voltage DC
      0 - 0 V
    • Command voltage 1
      12 - 12 V
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      250 - 250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Power
    • Power dissip­a­tion at IN
      2.40 W
    • Inrush power absorbed
      25 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      63 mm
    Lighting
    • Max. load fluor­es­cent lamp
      800 VA
    • Max. load fluor­es­cent lamp parallel compensated
      900 VA
    Equip­ment
    • Number of NO contacts
      2
    • Number of NC contacts
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EPN521
    PDF
    RoHS report EPN521
    PDF

    Downloads

    • Product image

      Image EPN521  | Hager

      Product Image EPN521

    • Product datasheet

      Image Hager Product data sheet EPN521  | Hager

      Hager Product data sheet EPN521

      Latching relay 2NO 12V

      PDF
    • Product data sheet

      Image UK_MD_TDS_LatchingRelays.pdf  | Hager

      UK_MD_TDS_LatchingRelays.pdf

      Technical data sheet including characteristics for latching relays.

      PDF
      121,37 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      268,69 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EPN525 - Latching relay 2NC+2NO 230V
      EPN525
      Latching relay 2NC+2NO 230V
      Price
      £151.35
      / piece *
      £151.35
      / piece *
    • 2
      EPN520 - Latching relay 2NO 230V
      EPN520
      Latching relay 2NO 230V
      Price
      £74.39
      / piece *
      £74.39
      / piece *
    • 3
      EPN510 - Latching relay 1NO 230V
      EPN510
      Latching relay 1NO 230V
      Price
      £55.77
      / piece *
      £55.77
      / piece *
    • 4
      EPN051 - Auxiliary contact 1NC+1NO
      EPN051
      Auxiliary contact 1NC+1NO
      Price
      £47.17
      / piece *
      £47.17
      / piece *
    • 5
      EPN515 - Latching relay 1NC+1NO 230V
      EPN515
      Latching relay 1NC+1NO 230V
      Price
      £76.36
      / piece *
      £76.36
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68