The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Switching and signalling devices
    • Time switch analogue - digital - KNX
    • EGN400
    EAN-Nr.
    3250617579926
    Packaging
    1 piece
    • Time switch analogue - digital - KNX

    Multi-function time switch 4 channels bluetooth EGN400

    Price
    £432.89
    / piece *
    £432.89
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Multi-function time switch 4 channels bluetooth

    EGN400

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Nominal voltage
      230 - 230 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • 230 V incan­des­cent and halogen lamp
      2,300 W
    Lighting
    • Max. load fluor­es­cent lamp in series
      1,000 W
    • Max. load fluor­es­cent lamp parallel compensated
      400 VA
    Func­tions
    • Power reserve in years
      10 y
    • With network synchron­isa­tion
      Yes
    • With quartz synchron­isa­tion
      Yes
    • Number of func­tion chan­nels
      4
    Equip­ment
    • Accuracy per day
      0.25 s
    • With impulse programme
      Yes
    • Number of chan­nels
      4
    Connec­tion
    • Type of contacts
      1x changeover
    • Cross-sec­tion flex­ible conductor
      0.2 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      0.2 - 4 mm²
    Settings
    • Daily programme
      Yes
    • Weekly programme
      Yes
    • Annual programme
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -5 - +45 °C
    Texts
    • Type of connec­tion
      With screw terminal
    Dimen­sions
    • Height
      90 mm
    • Width
      72 mm
    • Depth
      61.60 mm
    Capa­city
    • Number of modules
      4
    Main elec­trical attrib­utes
    • Minimum interval between 2 switching times
      1 min
    Mater­ials
    • RAL code
      7035
    Use
    • Type of cycle
      Yearly

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    REACH declaration EGN400
    PDF
    RoHS report EGN400
    PDF
    PEP - Time switch Multi-function 1 channel bluetooth, wall mounted cell (English)
    PDF
    875,51 kB

    Downloads

    • Product image

      Image EGN400  | Hager

      Product Image EGN400

    • Product datasheet

      Image Hager Product data sheet EGN400  | Hager

      Hager Product data sheet EGN400

      Multi-function time switch 4 channels bluetooth

      PDF
    • Instruction manual

      Image 6LE007159B_EGN200-400_SMART_CONFGUIDE_EN_WEB  | Hager

      6LE007159B_EGN200-400_SMART_CONFGUIDE_EN_WEB

      User manual EGN200-400 SMART (EN 2018-11)

      PDF
      2,72 MB
    • Installation manual

      Image Installation manual en-GB 2021-09-17  | Hager

      Installation manual en-GB 2021-09-17

      PDF
      1,35 MB
      Image Manual for EGN200-EGN400 - Multi-function time switch bluetooth (EN, 2021-10)  | Hager

      Manual for EGN200-EGN400 - Multi-function time switch bluetooth (EN, 2021-10)

      Installation manual en-GB 2021-10-15

      PDF
      850,41 kB
    • Product attachment

      Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

      Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

      Product attachment International 2020-01-01

      PDF
      1,18 MB
    • Enduserquickguide

      Image Enduserquickguide en-GB 2017-03-17  | Hager

      Enduserquickguide en-GB 2017-03-17

      PDF
      7,29 MB
    • Application Guide

      Image 6LE007391C_QUICKGUIDE_EGN100_200_400_L_A4_Q_FR_WEB.pdf  | Hager

      6LE007391C_QUICKGUIDE_EGN100_200_400_L_A4_Q_FR_WEB.pdf

      guide de démarrage rapide 2022-06-28

      PDF
      7,52 MB
      Image 6LE007392C_QUICKGUIDE_EGN100-200-400_L_A4_Q_EN_WEB.pdf  | Hager

      6LE007392C_QUICKGUIDE_EGN100-200-400_L_A4_Q_EN_WEB.pdf

      quick start guide 2020-06-24

      PDF
      7,29 MB
      Image 6LE007393C_QUICKGUIDE_EGN100-200-400_L_A4_Q_DE_WEB.pdf  | Hager

      6LE007393C_QUICKGUIDE_EGN100-200-400_L_A4_Q_DE_WEB.pdf

      Schnellstart Anleitung 2022-06-28

      PDF
      7,48 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-13

      PDF
      118,54 kB
      Image Declaration of conformity International 2023-04-20  | Hager

      Declaration of conformity International 2023-04-20

      PDF
      269,54 kB
      Image Declaration of conformity International 2023-04-20  | Hager

      Declaration of conformity International 2023-04-20

      PDF
      316,39 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      L14700 - Spare cartridge fuses box
      L14700
      Spare cartridge fuses box
      Price
      £11.09
      / piece *
      £11.09
      / piece *
    • 2
      EHN011 - Daily time switch 1 channel, 1 module with reserve
      EHN011
      Daily time switch 1 channel, 1 module with reserve
      Price
      £226.78
      / piece *
      £226.78
      / piece *
    • 3
      EHN110 - Daily time switch 1 channel, 3 modules
      EHN110
      Daily time switch 1 channel, 3 modules
      Price
      £207.30
      / piece *
      £207.30
      / piece *
    • 4
      EGN100 - Multi-function time switch 1 channel bluetooth
      EGN100
      Multi-function time switch 1 channel bluetooth
      Price
      £183.34
      / piece *
      £183.34
      / piece *
    • 5
      EGN103 - 1 channel digital time switch weekly cycle
      EGN103
      1 channel digital time switch weekly cycle
      Price
      £127.68
      / piece *
      £127.68
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68