The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Switching and signalling devices
    • Time switch analogue - digital - KNX
    • EGN103
    EAN-Nr.
    3250618502435
    Packaging
    1 piece
    • Time switch analogue - digital - KNX

    1 channel digital time switch weekly cycle EGN103

    Price
    £127.68
    / piece *
    £127.68
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    1 channel digital time switch weekly cycle

    EGN103

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Nominal voltage
      230 - 230 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • 230 V incan­des­cent and halogen lamp
      2,300 W
    Lighting
    • Max. load fluor­es­cent lamp in series
      1,000 W
    • Max. load fluor­es­cent lamp parallel compensated
      400 VA
    Func­tions
    • Power reserve in years
      5 y
    • With network synchron­isa­tion
      No
    • With quartz synchron­isa­tion
      Yes
    • Number of func­tion chan­nels
      1
    Equip­ment
    • Accuracy per day
      1.50 s
    • With impulse programme
      No
    • Number of chan­nels
      1
    Connec­tion
    • Type of contacts
      1x changeover
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    Settings
    • Daily programme
      Yes
    • Weekly programme
      Yes
    • Annual programme
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - +45 °C
    Texts
    • Type of connec­tion
      With screw terminal
    Dimen­sions
    • Height
      85 mm
    • Width
      35.80 mm
    • Depth
      61.60 mm
    Capa­city
    • Number of modules
      2
    Main elec­trical attrib­utes
    • Minimum interval between 2 switching times
      1 min
    Mater­ials
    • RAL code
      7035
    Use
    • Type of cycle
      Weekly

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    REACH declaration EGN103
    PDF
    RoHS report EGN103
    PDF

    Downloads

    • Product image

      Image EGN103  | Hager

      Product Image EGN103

    • Product datasheet

      Image Hager Product data sheet EGN103  | Hager

      Hager Product data sheet EGN103

      1 channel digital time switch weekly cycle

      PDF
    • Installation manual

      Image Instruction manual EGN103 (EN)  | Hager

      Instruction manual EGN103 (EN)

      Installation manual en-GB 2019-02-08

      PDF
      1,28 MB
    • Manual

      Image Manual en-GB 2020-11-24  | Hager

      Manual en-GB 2020-11-24

      PDF
      1,28 MB
    • Declaration of conformity

      Image Declaration of conformity International 2023-01-12  | Hager

      Declaration of conformity International 2023-01-12

      PDF
      234,58 kB
      Image Declaration of conformity International 2023-01-12  | Hager

      Declaration of conformity International 2023-01-12

      PDF
      305,69 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EHN011 - Daily time switch 1 channel, 1 module with reserve
      EHN011
      Daily time switch 1 channel, 1 module with reserve
      Price
      £226.78
      / piece *
      £226.78
      / piece *
    • 2
      EHN010 - Daily time switch 1 channel, 1 module
      EHN010
      Daily time switch 1 channel, 1 module
      Price
      £175.02
      / piece *
      £175.02
      / piece *
    • 3
      EHN171 - Weekly time switch 1 channel, 3 modules with reserve
      EHN171
      Weekly time switch 1 channel, 3 modules with reserve
      Price
      £296.34
      / piece *
      £296.34
      / piece *
    • 4
      L14700 - Spare cartridge fuses box
      L14700
      Spare cartridge fuses box
      Price
      £11.09
      / piece *
      £11.09
      / piece *
    • 5
      EHN110 - Daily time switch 1 channel, 3 modules
      EHN110
      Daily time switch 1 channel, 3 modules
      Price
      £207.30
      / piece *
      £207.30
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68