CR64AX c/w 4 Core 0.75mm2 2m PVC Lead CR64AX/2.0
EAN-Nr.
5015652040842
Packaging
10 Pieces
Price
£34.12
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Number of poles4
Voltage
-
Max. operating voltage240 V
Electric current
-
Rated current6 A
Cable
-
Cable diameter7 mm
-
Cable length2 m
-
Cable permanent temperature resistant to90 °C
Dimensions
-
Length2,000 mm
Connection
-
Conductor cross-section0.75 - 0.75 mm²
Equipment
-
Mechanical codingYes
-
Type cable side 1Plug
-
Type cable side 2Free conductor end
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
Materials
-
ColourWhite
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF259,16 kBDeclaration
Declaration of conformity International 2021-11-15
PDF160,39 kBDeclaration
Declaration of conformity International 2023-08-16
PDF266,82 kBDeclaration
Declaration of conformity International 2021-06-24
PDF155,23 kB
More documentation