The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Lighting Connec­tion & Control
    • Klik
    • klik - 4 pin
    • KLDS6BLACK
    EAN
    5015654772291
    VPE
    1 piece
    • klik - 4 pin

    KLDS 6 WAY BLACK KLDS6BLACK

    Price
    £223.88
    / piece *
    £223.88
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    KLDS 6 WAY BLACK

    KLDS6BLACK

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      16 A
    • Nominal Rated current to lumin­aire
      6 A
    Archi­tec­ture
    • Number of poles
      4
    Equip­ment
    • Mech­an­ical coding
      Yes
    • Number of inputs
      1
    • Number of outputs
      6
    Mater­ials
    • Material
      Metal, Plastic
    • Colour
      Black
    Dimen­sions
    • Height
      73 mm
    • Width
      222 mm
    • Length
      288 mm

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration KLDS6BLACK
    PDF
    RoHS report KLDS6BLACK
    PDF

    Downloads

    • Product image

      Image KLDS6BLACK  | Hager UK

      Product Image KLDS6BLACK

    • GeneratedProductDatasheet

      Image Hager Product data sheet KLDS6BLACK  | Hager UK

      Hager Product data sheet KLDS6BLACK

      KLDS 6 WAY BLACK

      PDF
    • ProductDataSheet

      Image Product data sheet en-GB 2020-11-13  | Hager UK

      Product data sheet en-GB 2020-11-13

      PDF
      132,16 kB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      240,79 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      249,16 kB
      Image Declaration of conformity en-GB 2024-10-08  | Hager UK

      Declaration of conformity en-GB 2024-10-08

      PDF
      596,59 kB
      Image Declaration of conformity en-GB 2024-10-08  | Hager UK

      Declaration of conformity en-GB 2024-10-08

      PDF
      656,46 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      594,25 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      341,87 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CR64AX - Plug-in Ceiling Rose 4-Pole 6A Red with Integrated Connector
      CR64AX
      4 Pin Plug in Ceiling Rose White
      Price
      £22.85
      / piece *
      £22.85
      / piece *
    • 2
      A1BLACK - A1 COVER BLACK
      A1BLACK
      A1 COVER BLACK
      Price
      £2.83
      / piece *
      £2.83
      / piece *
    • 3
      S64BLACK - 4 PIN SOCKET BLACK 6A
      S64BLACK
      4 PIN SOCKET BLACK 6A
      Price
      £10.00
      / piece *
      £10.00
      / piece *
    • 4
      P64AX/R - Red 4-Pin Plug 4P
      P64AX/R
      4 Pin Plug Red
      Price
      £10.97
      / piece *
      £10.97
      / piece *
    • 5
      PCR2000BLACK - Plug-in Ceiling Rose 4-pole Black PC Screw Terminals 7mm Integrated Connector
      PCR2000BLACK
      Plug-in Ceiling Rose Black
      Price
      £19.12
      / piece *
      £19.12
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68