Earth leakage add-on block 4P 63A 100mA AC S Class BN464
EAN-Nr.
3250611444640
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Neutral positionleft
-
Number of poles4 P
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current100 mA
Dimensions
-
Depth of installed product9.2 cm
-
Height of installed product7 cm
-
Width of installed product3.5 cm
Tripping
-
Short-time delayed trippingYes
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations1000
Installation, mounting
-
Tightening torque2,8Nm
Connection
-
Connection cross-sect. flexible conductor16mm²
-
Connection cross-sect. rigid cable25mm²
Safety
-
Residual current typeAC SEL
Use conditions
-
Operating temperature-5…40 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for BN464
PDF1 MB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for BN464
Declaration
PDF1 MBEU Declaration of conformity for BN464
Declaration
PDF378 KBEU Declaration of conformity for BN464
Declaration
PDF920 KB -
RoHS report
Pollutant guidelines for BN464
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BN464
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation