Earth leakage add-on block 2P 63A 30mA A Class BDA263
EAN-Nr.
3250611340065
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionright
-
Number of poles2 P
-
Type of pole2 P
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
Dimensions
-
Depth of installed product92 mm
-
Height of installed product70 mm
-
Width of installed product4.4 cm
Power
-
Total power loss under IN18 W
Tripping
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles1000
-
Number of mechanical operations1000
Installation, mounting
-
Tightening torque2,9Nm
Connection
-
Connection cross-sect. flexible conductor16mm²
-
Connection cross-sect. rigid cable25mm²
Standards
-
Standard textEN 61009-1
Safety
-
Residual current typeA
Use conditions
-
Operating temperature-25…70 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for BDA263
PDF1 MB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for BDA263
Declaration
PDF1 MBEU Declaration of conformity for BDA263
Declaration
PDF378 KBEU Declaration of conformity for BDA263
Declaration
PDF920 KBEU Declaration of conformity for BDA263
Declaration
PDF284 KB
More documentation