Earth leakage add-on block 2P 63A 100mA A Class BEA263
EAN-Nr.
3250611340096
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionright
-
Number of poles2 P
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current100 mA
Dimensions
-
Depth of installed product92 mm
-
Height of installed product70 mm
-
Width of installed product3.5 cm
Power
-
Total power loss under IN18 W
Tripping
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations2000
Installation, mounting
-
Tightening torque2,9Nm
Connection
-
Connection cross-sect. flexible conductor16mm²
-
Connection cross-sect. rigid cable25mm²
Standards
-
Standard textEN 61009-1
-
European directive WEEEconcerned
Safety
-
Residual current typeA
Use conditions
-
Operating temperature-25…70 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for BEA263
PDF1 MB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for BEA263
Declaration
PDF378 KBEU Declaration of conformity for BEA263
Declaration
PDF284 KB -
RoHS report
Pollutant guidelines for BEA263
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BEA263
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation