The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Circuit Protec­tion & Modular Switches
  • Circuit Protec­tion
  • Add-on blocks for MCB and multi­polar
  • BDA463
  • Circuit Protec­tion & Modular Switches

Earth leakage add-on block 4P 63A 30mA A Class BDA463

EAN-Nr.
3250611340089
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Earth leakage add-on block 4P 63A 30mA A Class

BDA463

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Voltage
  • Rated oper­a­tional voltage Ue
    230 - 400 V
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
Frequency
  • Frequency
    50 - 50 Hz
Elec­tric current
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current
    63 A
Archi­tec­ture
  • Number of poles
    4
  • Neutral posi­tion
    Right
Capa­city
  • Number of modules
    3
Connectivity
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    70 mm
  • Width
    35 mm
  • Depth
    92 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration BDA463
PDF
Hager RoHS report BDA463
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet BDA463  | Hager

    Hager Product data sheet BDA463

    Earth leakage add-on block 4P 63A 30mA A Class

    PDF
  • Installation manual

    Image Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29  | Hager

    Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29

    PDF
    1,61 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-09-23

    PDF
    378,06 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-09-07

    PDF
    284,13 kB
More documentation

Discover our other products of this range

    4
  • 1
    BD163T - Earth leakage add-on-block 3P 63A 30mA A Class 1mod Electronic
    BD163T
    Earth leakage add-on-block 3P 63A 30mA A Class 1mod Electronic
    Price
    £538.61
    / piece *
    £538.61
    / piece *
  • 2
    BE163T - Earth leakage add-on-block 3P 63A 100mA A Class 1mod Electronic
    BE163T
    Earth leakage add-on-block 3P 63A 100mA A Class 1mod Electronic
    Price
    £589.87
    / piece *
    £589.87
    / piece *
  • 3
    BF163T - Earth leakage add-on-block 3P 63A 300mA A Class 1mod Electronic
    BF163T
    Earth leakage add-on-block 3P 63A 300mA A Class 1mod Electronic
    Price
    £666.83
    / piece *
    £666.83
    / piece *
  • 4
    BFA263 - Earth leakage add-on block 2P 63A 300mA A Class
    BFA263
    Earth leakage add-on block 2P 63A 300mA A Class

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68