The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Add-on blocks for MCB and multi­polar
    • BD163T
    The Hager Earth Leakage Add-on Block 3P 63A 30mA Type A (electronic) provides dependable residual current protection for 240-415 V, 50 Hz systems. As a 1-module accessory with right neutral, it adds 30 mA Type A protection to compatible breakers, detecting AC and pulsating DC faults. With Ui 500 V and Uimp 4 kV, it suits three-phase circuits up to 63 A, boosting safety in residential and light commercial panels.
    EAN-Nr.
    3250611344872
    Packaging
    1 piece
    • Add-on blocks for MCB and multi­polar

    Earth leakage add-on block 3P 63A 30mA Type A Electronic 1 Module BD163T

    Price
    £565.54
    / piece *
    £565.54
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth leakage add-on block 3P 63A 30mA Type A Electronic 1 Module

    BD163T

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Rated oper­a­tional voltage Ue
      240 - 415 V
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    Frequency
    • Frequency
      50 - 50 Hz
    Elec­tric current
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      3
    • Neutral posi­tion
      Right
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Width
      70.80 mm
    • Depth
      69.10 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    PEP - Earth leakage add-on block 4P 63A 30mA A Class (english)
    PDF
    666,81 kB
    REACH declaration BD163T
    PDF
    RoHS report BD163T
    PDF

    Downloads

    • Product image

      Image BD163T  | Hager

      Product Image BD163T

    • Product datasheet

      Image Hager Product data sheet BD163T  | Hager

      Hager Product data sheet BD163T

      Earth leakage add-on-block 3P 63A 30mA A Class 1mod Electronic

      PDF
    • Installation manual

      Image Installation manual en-GB 2020-01-01  | Hager

      Installation manual en-GB 2020-01-01

      PDF
      4,54 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      250,40 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68