The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Circuit Protec­tion & Modular Switches
  • Circuit Protec­tion
  • Arc fault detec­tion devices (AFDD)
  • ARM975U
  • Circuit Protec­tion & Modular Switches

MCB with dangerous arc detection 1M 25A C curve 6kA ARM975U

EAN-Nr.
3250611048152
Packaging
1 piece
Price
£173.50
/ piece *
£173.50
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB with dangerous arc detection 1M 25A C curve 6kA

ARM975U

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 2 products available

Complete your system

  • Locking inter­locking func­tions
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    £9.58  / piece*
  • MZN176

    Locking wire for modular product

    £9.24  / piece*

Technical characteristics

Elec­tric current
  • Rated current
    25 A
  • Rated current -25°C
    32.4 A
  • Rated current at -20°C
    31.7 A
  • Rated current -15°C
    31.1 A
  • Rated current -10°C
    30.4 A
  • Rated current -5°C
    29.7 A
  • Rated current at 0°C
    29 A
  • Rated current 5°C
    28.4 A
  • Rated current 10°C
    27.7 A
  • Rated current 15°C
    27 A
  • Rated current at 20°C
    26.3 A
  • Rated current 25°C
    25.7 A
  • Rated current 30°C
    25 A
  • Rated current 35°C
    24.3 A
  • Rated current at 40°C
    23.7 A
  • Rated current at 45°C
    23 A
  • Rated current at 50°C
    22.3 A
  • Rated current 55°C
    21.6 A
  • Rated current 60°C
    21 A
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    6 kA
Archi­tec­ture
  • Curve
    C
  • Type of pole
    1P+N
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2.40 - 2.40 Nm
  • Nominal tight­ening torque down terminal
    3.50 - 3.50 Nm
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Type of top connec­tion for modular devices
    Screw terminal
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Voltage
  • Rated insu­la­tion voltage Ui
    400 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Rated oper­a­tional voltage Ue
    230 - 230 V
Power
  • Total power loss under IN
    6.5 W
Use condi­tions
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 70 °C
  • Stor­age/trans­port temper­ature
    -25 - 80 °C
Endur­ance
  • Number of mech­an­ical oper­a­tions
    8,000
  • Elec­tric endur­ance in number of cycles
    2,000
Capa­city
  • Number of modules
    1
Dimen­sions
  • Height
    125 mm
  • Width
    17.50 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP document International 2024-04-26
PDF
339,84 kB
Hager REACH declaration ARM975U
PDF
Hager RoHS report ARM975U
PDF

Downloads

  • Product image

    Image ARM975U  | Hager

    Product Image ARM975U

  • Product datasheet

    Image Hager Product data sheet ARM975U  | Hager

    Hager Product data sheet ARM975U

    MCB with dangerous arc detection 1M 25A C curve 6kA

    PDF
  • Installation manual

    Image Installation manual International 2025-04-14  | Hager

    Installation manual International 2025-04-14

    PDF
    845,77 kB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-04-19  | Hager

    Declaration of conformity en-GB 2024-04-19

    PDF
    434,01 kB
    Image Declaration of conformity en-GB 2024-04-19  | Hager

    Declaration of conformity en-GB 2024-04-19

    PDF
    429,72 kB
More documentation

Discover our other products of this range

    5
  • 1
    ARC510U - MCB with dangerous arc detection 1P+N 10kA B-10A 2M
    ARC510U
    MCB with dangerous arc detection 1P+N 10kA B-10A 2M
    Price
    £230.45
    / piece *
    £230.45
    / piece *
  • 2
    ARC575U - MCB with dangerous arc detection 1P+N 10kA C-25A 2M
    ARC575U
    MCB with dangerous arc detection 1P+N 10kA C-25A 2M
    Price
    £230.45
    / piece *
    £230.45
    / piece *
  • 3
    ARC506U - MCB with dangerous arc detection 1P+N 10kA B-6A 2M
    ARC506U
    MCB with dangerous arc detection 1P+N 10kA B-6A 2M
    Price
    £230.45
    / piece *
    £230.45
    / piece *
  • 4
    ARC540U - MCB with dangerous arc detection 1P+N 10kA B-40A 2M
    ARC540U
    MCB with dangerous arc detection 1P+N 10kA B-40A 2M
    Price
    £234.82
    / piece *
    £234.82
    / piece *
  • 5
    ARC560U - MCB with dangerous arc detection 1P+N 10kA C-10A 2M
    ARC560U
    MCB with dangerous arc detection 1P+N 10kA C-10A 2M
    Price
    £230.45
    / piece *
    £230.45
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68