The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • ADC916R
    The Hager Bidirectional RCBO 1M 1P+N C-16A 6kA Type A 30mA protects against overloads, short circuits, and earth leakage, with line/load reversible wiring. Rated 230 V with 6 kA breaking capacity and C-curve, it suits residential and light commercial circuits. Compact 1-module DIN-rail IP20 design with wide operating temperature and high endurance for reliable panel space optimization.
    EAN-Nr.
    3250611037491
    Packaging
    1 piece
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    Bidirectional RCBO 1P+N 16A C 6kA 30mA Type A 1 Module ADC916R

    Price
    £44.38
    / piece *
    £44.38
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Bidirectional RCBO 1P+N 16A C 6kA 30mA Type A 1 Module

    ADC916R

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of protected poles
      1
    • Curve
      C
    Elec­tric current
    • Rated current IN
      16 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current at -25°C
      20.50 A
    • Rated current at -20°C
      20.10 A
    • Rated current at -15°C
      19.70 A
    • Rated current at -10°C
      19.30 A
    • Rated current at -5°C
      18.90 A
    • Rated current at 0°C
      18.50 A
    • Rated current at 5°C
      18.10 A
    • Rated current at 10°C
      17.60 A
    • Rated current at 15°C
      17.20 A
    • Rated current at 20°C
      16.80 A
    • Rated current at 25°C
      16.40 A
    • Rated current at 30°C
      16 A
    • Rated current at 35°C
      15.70 A
    • Rated current at 40°C
      15.50 A
    • Rated current at 50°C
      15 A
    • Rated current at 55°C
      14.70 A
    • Rated current at 60°C
      14.50 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1.13 - 1.45 A
    • Rated current at 45°C
      15.20 A
    • Rated current at 65°C
      14.20 A
    • Rated current at 70°C
      14 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Max. oper­ating voltage
      264 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Power dissip­a­tion at IN
      8.69 W
    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 70 °C
    • Stor­age/trans­port temper­ature
      -25 - 80 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Connec­tion
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 16 mm²
    • Cross-sec­tion of bottom terminal with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of bottom terminal with screws, for rigid conductors
      1 - 16 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      85 mm
    • Width
      17.70 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration ADC916R
    PDF
    RoHS report ADC916R
    PDF

    Downloads

    • Product image

      Image ADC916R  | Hager

      Product Image ADC916R

    • Product datasheet

      Image Hager Product data sheet ADC916R  | Hager

      Hager Product data sheet ADC916R

      Bidirectional RCBO 1M 1P+N 6kA C-16A 30mA type A

      PDF
    • Installation manual

      Image Installation manual en-AU, en-NZ, en-GB, en-US 2023-11-13  | Hager

      Installation manual en-AU, en-NZ, en-GB, en-US 2023-11-13

      PDF
      1,13 MB
      Image Installation manual en-GB 2023-06-16  | Hager

      Installation manual en-GB 2023-06-16

      PDF
      1,10 MB
      Image Installation manual en-GB 2023-09-29  | Hager

      Installation manual en-GB 2023-09-29

      PDF
      1,12 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      271,97 kB
      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      246,91 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-07-11

      PDF
      628,17 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-07-11

      PDF
      624,25 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ADC406U - RCBO 1P 6A C Curve 10kA 30mA Type A 1 Module
      ADC406U
      RCBO 1M 1P 10kA C-6A 30mA Type A
      Price
      £179.54
      / piece *
      £179.54
      / piece *
    • 2
      ADC410U - RCBO 1P 10A Curve C 10kA 30mA Type A 1 Module
      ADC410U
      RCBO 1M 1P 10kA C-10A 30mA Type A
      Price
      £179.54
      / piece *
      £179.54
      / piece *
    • 3
      ADC416U - RCBO 1P 16A 10kA Curve C 30mA Type A 1 Module
      ADC416U
      RCBO 1M 1P 10kA C-16A 30mA Type A
      Price
      £179.54
      / piece *
      £179.54
      / piece *
    • 4
      ADC420U - RCBO 1P 20A C Curve 10kA 30mA Type A 1 Module
      ADC420U
      RCBO 1M 1P 10kA C-20A 30mA Type A
      Price
      £179.54
      / piece *
      £179.54
      / piece *
    • 5
      ADC425U - RCBO 1P 25A 10kA Curve C Type A 30mA 1 Module
      ADC425U
      RCBO 1M 1P 10kA C-25A 30mA Type A
      Price
      £179.54
      / piece *
      £179.54
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68