The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • ADB416U
    Hager RCBO 1M 1P B-16A Type A, 30 mA, 10 kA combines MCB and RCD protection to guard against overloads, short circuits and earth leakage. Rated 230-240 V, 50-60 Hz, with 4 kV impulse withstand and IP20. One 17.8 mm module for DIN rail. B-curve suits general lighting and socket circuits. Ideal for residential and light commercial use, with screw top and biconnect bottom terminals.
    EAN-Nr.
    3250611036852
    Packaging
    1 piece
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    RCBO 1P 16A 10kA Curve B 30mA Type A 1 Module ADB416U

    Price
    £179.54
    / piece *
    £179.54
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1P 16A 10kA Curve B 30mA Type A 1 Module

    ADB416U

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 2 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*
    • MZN176

      Locking wire for modular product

      £9.70  / piece*

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P
    • Number of protected poles
      1
    • Curve
      B
    Elec­tric current
    • Rated current IN
      16 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current at -25°C
      20.81 A
    • Rated current at -20°C
      20.38 A
    • Rated current at -15°C
      19.94 A
    • Rated current at -10°C
      19.5 A
    • Rated current at -5°C
      19.06 A
    • Rated current at 0°C
      18.63 A
    • Rated current at 5°C
      18.19 A
    • Rated current at 10°C
      17.75 A
    • Rated current at 15°C
      17.31 A
    • Rated current at 20°C
      16.88 A
    • Rated current at 25°C
      16.44 A
    • Rated current at 30°C
      16 A
    • Rated current at 35°C
      15.7 A
    • Rated current at 40°C
      15.4 A
    • Rated current at 50°C
      14.8 A
    • Rated current at 55°C
      14.5 A
    • Rated current at 60°C
      14.2 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1.13 - 1.45 A
    • Rated current at 45°C
      15.1 A
    • Rated current at 65°C
      13.9 A
    • Rated current at 70°C
      13.6 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Power dissip­a­tion at IN
      4.90 W
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2,000
    • Number of mech­an­ical oper­a­tions
      10,000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      115 mm
    • Width
      17.80 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (English)
    PDF
    4,99 MB
    REACH declaration ADB416U
    PDF
    RoHS report ADB416U
    PDF

    Downloads

    • Product image

      Image ADB416U  | Hager

      Product Image ADB416U

    • Product datasheet

      Image Hager Product data sheet ADB416U  | Hager

      Hager Product data sheet ADB416U

      RCBO 1M 1P 10kA B-16A 30mA Type A

      PDF
    • Installation manual

      Image Installation manual en-GB 2020-06-23  | Hager

      Installation manual en-GB 2020-06-23

      PDF
      641,86 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      867,83 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ADC432U - RCBO 1P 32A Curve C 10kA 30mA Type A 1 Module
      ADC432U
      RCBO 1M 1P 10kA C-32A 30mA Type A
      Price
      £179.54
      / piece *
      £179.54
      / piece *
    • 2
      ADD432U - RCBO 1P 32A 10kA Curve D 30mA Type A 1 Module IP20
      ADD432U
      RCBO 1M 1P 10kA D-32A 30mA A
      Price
      £242.22
      / piece *
      £242.22
      / piece *
    • 3
      ADB406U - RCBO 1P 6A 10kA Curve B 30mA Type A 1 Module IP20
      ADB406U
      RCBO 1M 1P 10kA B-6A 30mA Type A
      Price
      £179.54
      / piece *
      £179.54
      / piece *
    • 4
      ADB440G - RCBO 1P 40A 6kA Curve B 30mA Type A 230-240V 1 Module
      ADB440G
      RCBO 1M 1P 6kA B-40A 30mA Type A
      Price
      £32.25
      / piece *
      £32.25
      / piece *
    • 5
      ADD425U - RCBO 1M 1P 10kA D-25A 30mA A
      ADD425U
      RCBO 1M 1P 10kA D-25A 30mA A
      Price
      £242.22
      / piece *
      £242.22
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68