Catalogues and brochures

Explore
Catalogues and brochures

Product catalogue

Most popular products

5
1
SU213 - Bell 230V
SU213
Bell 230V
Price
£34.65
/ piece *
2
ADC916R - Bidirectional RCBO 1P+N 16A C 6kA 30mA Type A 1 Module
ADC916R
Bidirectional RCBO 1M 1P+N 6kA C-16A 30mA type A
Price
£44.38
/ piece *
3
L71M - Fuse-switch-disconnector D02 E18 63A AC400 V 1pole DIN rail
L71M
Fuse-switch-disconnector D02 E18 63A AC400 V 1pole DIN rail
Price
£258.64
/ piece *
4
NCN163A - Miniature circuit breaker 1P 63A Curve C 10kA Icn 15kA Icu 1 Module
NCN163A
MCB 1P 10kA/15kA C-63A 1M
Price
£29.98
/ piece *
5
KLDS8 - Klik Lighting Distribution Unit 8-way 16A 4-pole 1 in/8 out Mechanical coding
KLDS8
8 Way klik Lighting Distribution Unit
Price
£265.80
/ piece *

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore

Need assistance?  Visit the support

Explore the support Hub, or speak with one of our support representatives today.

Get support

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions
specifying