The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Circuit Protec­tion & Modular Switches
    • Switching and signalling devices
    • Acoustic signalling equip­ment
    • SU213
    EAN
    3250615712134
    VPE
    12 pieces
    • Acoustic signalling equip­ment

    Bell 230V SU213

    Price
    £34.65
    / piece *
    £34.65
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Bell 230V

    SU213

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      0.03 A
    Dimen­sions
    • Height
      80 mm
    • Width
      18 mm
    • Depth
      65 mm
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 60 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 mm²
    • Cross-sec­tion rigid conductor
      6 mm²
    Power
    • Power dissip­a­tion at IN
      6.50 W
    • Power consump­tion (VA)
      6.50 VA
    Equip­ment
    • Noise level
      85
    Frequency
    • Frequency
      0 - 50 Hz
    Capa­city
    • Number of modules
      1
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - kallysto.line Door bell (English)
    PDF
    1,90 MB
    REACH declaration SU213
    PDF
    RoHS report SU213
    PDF

    Downloads

    • Product image

      Image SU213  | Hager UK

      Product Image SU213

    • GeneratedProductDatasheet

      Image Hager Product data sheet SU213  | Hager UK

      Hager Product data sheet SU213

      Bell 230V

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      272,92 kB
    More documentation

    Discover our other products of this range

      1
    • 1
      SU212 - Bell 12V
      SU212
      Bell 12V
      Price
      £29.60
      / piece *
      £29.60
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68