The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Switching and signalling devices
    • Acoustic signalling equip­ment
    • SU212
    EAN-Nr.
    3250615712127
    Packaging
    12 Pieces
    • Acoustic signalling equip­ment

    Bell 12V SU212

    Price
    £29.60
    / piece *
    £29.60
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Bell 12V

    SU212

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      0.33 A
    Dimen­sions
    • Height
      80 mm
    • Width
      18 mm
    • Depth
      65 mm
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 60 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 mm²
    • Cross-sec­tion rigid conductor
      6 mm²
    Power
    • Power dissip­a­tion at IN
      5 W
    • Power consump­tion (VA)
      5 VA
    Equip­ment
    • Noise level
      85
    Frequency
    • Frequency
      0 - 50 Hz
    Capa­city
    • Number of modules
      1
    Voltage
    • Rated oper­a­tional voltage Ue
      8 - 12 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - kallysto.line Door bell (English)
    PDF
    1,90 MB
    REACH declaration SU212
    PDF
    RoHS report SU212
    PDF

    Downloads

    • Product image

      Image SU212  | Hager

      Product Image SU212

    • Product datasheet

      Image Hager Product data sheet SU212  | Hager

      Hager Product data sheet SU212

      Bell 12V

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      272,92 kB
    More documentation

    Discover our other products of this range

      1
    • 1
      SU213 - Bell 230V
      SU213
      Bell 230V
      Price
      £34.65
      / piece *
      £34.65
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68