The Hager Gallery 3-gang vertical plate (71 mm spacing) in oak provides an elegant frame for switches and sockets. Crafted from oak and polycarbonate with a matt plated finish (RAL 1011), it measures 229.7×92×9.3 mm. Rated IK05 and IP21 for durable indoor use, it suits residential and light commercial interiors. Its slim profile ensures neat, space-saving installations with a refined natural look.
EAN
3250617197991
VPE
1 piece
Gallery plate 1 gang Grey wood Matt IP21 IK05 Horizontal 87.7x92x9.3mm WXP4743
Phase out product: please contact your electrical wholesaler for availability
product.page.accessories.title
product.page.accessories.must_have_products.title
WXA450
Frame gallery 2 modules
product.page.accessories.associated-products
-
Cover for push button 20 product.page.accessories.products-available -
Surface-mounted housing for flush-mounted switching device 3 product.page.accessories.products-available -
Information light signal for domestic switching devices 3 product.page.accessories.products-available -
Touch sensor for bus system 11 product.page.accessories.products-available -
Movement sensor for bus system 2 product.page.accessories.products-available -
Socket outlet 1 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Capacity
-
Number of gangs3
Materials
-
ColourOak
-
RAL code1011
-
Surface finishMatt
-
MaterialOak, Polycarbonate (PC), Wood
-
TreatmentPlated
Dimensions
-
Height229.70 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet WXP4743
Plate gallery 3 gang vertical 71mm oak wood material
PDF -
ProductInspectionCertificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
ProductECDeclaration
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation