The Hager Gallery 3-gang vertical plate (71 mm spacing) in Dark Rock finish delivers a sleek matt anthracite look (RAL 7021) for grouped switches or sockets. Crafted from durable polycarbonate with stone, it offers IK05 impact resistance and IP21 protection for indoor use. Its slim 9.3 mm profile and 229.7 x 92 mm size provide a neat, space-saving finish with precise vertical alignment.
EAN
3250617197632
Packaging
1 Piece
Gallery plate 1-gang antique brushed matt aluminium RAL7048 IP21 IK05 WXP4443
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 20 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet 1 products available
Complete your system
Technical properties
Capacity
-
Number of gangs3
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialPolycarbonate (PC), Stone
Dimensions
-
Height229.70 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP4443
Plate gallery 3 gang vertical 71mm dark rock material
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation