The Hager Gallery 3-gang vertical 71 mm Latté plate provides a refined matt finish (RAL1019) for switches and sockets. Slim (9.3 mm) and durable in polycarbonate/wood, it mounts vertically and fits 71 mm spacing. Rated IK05 and IP21 for everyday impact and drip protection. Size 230×92 mm. Ideal for stylish residential or light commercial installations.
EAN
3250617196499
Packaging
1 Piece
Gallery plate 1-gang Glass/PC Traffic white RAL9016 Matt IP21 IK05 Horizontal WXP2543
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 20 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet 1 products available
Complete your system
Technical properties
Capacity
-
Number of gangs3
Materials
-
ColourLatté
-
RAL code1019
-
Surface finishMatt
-
MaterialPolycarbonate (PC), Wood
Dimensions
-
Height230 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP2543
Plate gallery 3 gang vertical 71mm latté
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation