The Hager Gallery 3-gang vertical plate (71 mm) in Peacock Turquoise (RAL 5018) offers a stylish, matte varnished finish for modern interiors. Made of durable polycarbonate, it’s slim (9.3 mm), robust (IK05), and suitable for indoor use (IP21). Ideal for grouping switches or sockets in a vertical layout, it ensures neat alignment and a clean look in residential or commercial installations.
EAN
3250617198417
Packaging
1 Piece
Gallery plate 1 gang Taupe RAL7006 Matt PC IP21 IK05 Horizontal WXP0843
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 20 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet 1 products available
Complete your system
Technical properties
Capacity
-
Number of gangs3
Materials
-
ColourTurquoise blue
-
RAL code5018
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height230 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP0843
Plate gallery plastic plastic 3 gang vertical 71mm peacock
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation