The Hager Vector IP65 surface-mount enclosure, 2x12 modules (24M), provides robust outdoor distribution for residential and commercial circuits. UV-stable PC (RAL7035) with IK08 impact and Class II insulation ensures durability. Transparent single door, snap-on closure, no lock. 12 conduit inlets, supplied without cable entry glands. Rated 63 A, up to 400 V AC/1000 V DC. Ideal for wet, dusty or sunny sites.
EAN
3250616450455
Packaging
1 Piece
Complete your system
Optional accessories
-
Accessories/spare parts for terminals 9 products available -
Push-in terminal 20 products available -
Cleaning product 1 products available -
Cable gland 5 products available -
Cable gland shroud 2 products available -
Cross-connector for terminal block 2 products available
Complete your system
Technical properties
Connection
-
Number of conduit inlets12
Voltage
-
Nominal voltage400 - 400 V
-
Rated operational voltage in DC1000 - 1000 V
Installation, mounting
-
Suitable for outdoor usageYes
-
Mounting onSurface mounting
Electric current
-
Rated current IN63 A
Equipment
-
Number of rails2
-
Number of rows2
-
Number of section in width1
-
With lockNo
-
Has neutral terminal blockNo
-
Has earthing terminal blockNo
-
Has mounting plateNo
Capacity
-
Number of modules24
Functions
-
With conduit inletsYes
Dimensions
-
Height427 mm
-
Width310 mm
-
Depth151 mm
-
Number of width units12
Cover, door
-
Number of cabinet doors1
-
Number of locks0
-
Door/cover is transparentYes
-
Cabinet door typeSingle door
Materials
-
MaterialPolycarbonate (PC)
-
RAL code7035
-
ColourLight grey
-
Ultraviolet-resistantYes
Safety
-
Protection classIsolation class II
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP65
-
Locking typeSnap on lock, Without lock
-
Glow wire test850 °C
-
Protection class with doorIP65
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet VE212SN
Enclosure,vector,surface mount,IP65,2x12M,UV stable,without cable entry
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-12-19
PDF258,36 kB
Declaration
Declaration of conformity International 2022-11-14
PDF257,02 kB
Declaration of conformity en-GB 2026-07-22
PDF399,26 kB
Declaration of conformity en-GB 2026-07-22
PDF402,31 kB
More documentation