The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • vector enclos­ures
    • VZ461
    EAN
    3250616664616
    Packaging
    1 Piece
    • vector enclos­ures

    Terminal support,Volta,QuickConnect,equipped,1R VZ461

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal support,Volta,QuickConnect,equipped,1R

    VZ461

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      46 mm
    • Width
      270 mm
    Mater­ials
    • Colour
      Black
    • RAL code
      9005

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ461
    PDF
    RoHS report VZ461
    PDF

    Downloads

    • Image VZ461  | Hager Africa

      Product Image VZ461

    • Product datasheet

      Image Hager Product data sheet VZ461  | Hager Africa

      Hager Product data sheet VZ461

      Terminal support,Volta,QuickConnect,equipped,1R

      PDF
    • Instruction manual

      Image Mounting instruction for Quickconnect terminal universZ  | Hager Africa

      Mounting instruction for Quickconnect terminal universZ

      VZxxx / KNxxx

      PDF
      673,51 kB
    • Declaration of conformity

      Image Declaration of conformity International 2023-08-07  | Hager Africa

      Declaration of conformity International 2023-08-07

      PDF
      366,52 kB
      Image Declaration of conformity en-GB 2024-11-08  | Hager Africa

      Declaration of conformity en-GB 2024-11-08

      PDF
      250,15 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      626,47 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ020M - Cable gland, vector, IP65, M20, plastic
      VZ020M
      Cable gland, vector, IP65, M20, plastic
    • 2
      VE212F - Enclosure Vector IP65 2-row 36M 63A Surface Mount Transparent Door IK08
      VE212F
      Enclosure, vector, IP5x, 24M
    • 3
      VZ758 - Bushing line,vector,IP54,metric
      VZ758
      Bushing line, vector, IP54, metric
    • 4
      VE112F - Vector enclosure IP65 3M surface mount transparent door IK07 Class II
      VE112F
      Enclosure, vector, IP55, 12M
    • 5
      VZ040M - Cable gland, vector, IP65, M40, plastic
      VZ040M
      Cable gland, vector, IP65, M40, plastic

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group