The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • vector enclos­ures
    • VZ521
    EAN
    3250616665217
    VPE
    10 pieces
    • vector enclos­ures

    PE/N-Terminal support,Volta,with brass Terminals 13 connections VZ521

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    PE/N-Terminal support,Volta,with brass Terminals 13 connections

    VZ521

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Height
      38 mm
    • Width
      270 mm
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ521
    PDF
    RoHS report VZ521
    PDF

    Downloads

    • Image VZ521  | Hager UK

      Product Image VZ521

    • GeneratedProductDatasheet

      Image Hager Product data sheet VZ521  | Hager UK

      Hager Product data sheet VZ521

      PE/N-Terminal support,Volta,with brass Terminals 13 connections

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2024-05-02  | Hager UK

      Declaration of conformity en-GB 2024-05-02

      PDF
      281,80 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VE218SN - Enclosure Vector Surface mounted IP65 1x18M UV-stable Transparent door
      VE218SN
      Enclosure, vector, surface mounted, IP65, 36M, UV stable, without cable entry
    • 2
      VZ758 - Bushing line,vector,IP54,metric
      VZ758
      Bushing line, vector, IP54, metric
    • 3
      VE312PN - Enclosure,vector,surface mounted,IP65,36M,UV stable, with metric cable entry
      VE312PN
      Enclosure, vector, surface mounted, IP65, 36M, UV stable, with metric cable entry
    • 4
      VE212F - Enclosure Vector IP65 2-row 36M 63A Surface Mount Transparent Door IK08
      VE212F
      Enclosure, vector, IP5x, 24M
    • 5
      VZ020M - Cable gland, vector, IP65, M20, plastic
      VZ020M
      Cable gland, vector, IP65, M20, plastic

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group