The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • vector enclos­ures
    • VZ728
    EAN
    3250616667280
    VPE
    1 piece
    • vector enclos­ures
    • Accessories and connec­tions
    • See more

    Carrier, vector, with PE/N-terminal 1x25 VZ728

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Carrier, vector, with PE/N-terminal 1x25

    VZ728

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Mater­ials
    • Colour
      Pure white
    Dimen­sions
    • Height
      38 mm
    • Width
      268 mm
    • Depth
      17 mm

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ728
    PDF
    RoHS report VZ728
    PDF

    Downloads

    • GeneratedProductDatasheet

      Image Hager Product data sheet VZ728  | Hager UK

      Hager Product data sheet VZ728

      Carrier, vector, with PE/N-terminal 1x25

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      KN10E - Neutral terminal QuickConnect 10 connections 63A 1P spring connection 230V
      KN10E
      Terminal, QuickConnect, earth, 10 connections
    • 2
      KN06E - Neutral terminal QuickConnect 6-way 63A 230V spring connection
      KN06E
      Terminal, QC, earth, 6 connections
    • 3
      KN18E - Neutral terminal QuickConnect 18 connections 63A 1P 230V 1.5-25mm²
      KN18E
      Terminal, QuickConnect, earth, 18 connections
    • 4
      KN14N - Terminal,QuickConnect,neutral,14 connections
      KN14N
      Terminal, QuickConnect, neutral, 14 connections
    • 5
      VZ724 - Carrier, vector, with PE/N-terminal, 10M
      VZ724
      Carrier, vector, with PE/N-terminal, 10M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group