The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • vector enclos­ures
    • VZ025M
    EAN
    3250616669536
    Packaging
    20
    • vector enclos­ures

    Cable gland, vecor, IP65, M25, plastic VZ025M

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cable gland, vecor, IP65, M25, plastic

    VZ025M

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      43 mm
    • Spanner width in mm
      29 mm
    • Thread length
      8 mm
    Connec­tion
    • Clamping range
      11 - 17 mm
    Mater­ials
    • Material
      Poly­amide (PA), Ther­mo­plastic
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Untreated
    Safety
    • Impact-res­istant
      Yes
    • Ingress Protec­tion (IP) class
      IP65
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 100 °C
    Equip­ment
    • Thread size metric
      0 - 25
    • With bending protec­tion
      Yes
    • With locknut
      Yes
    • Safe use in explosive atmo­sphere
      No
    • Thread pitch
      1.50

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration VZ025M
    PDF
    RoHS report VZ025M
    PDF

    Downloads

    • Image VZ025M  | Hager Africa

      Product Image VZ025M

    • Product datasheet

      Image Hager Product data sheet VZ025M  | Hager Africa

      Hager Product data sheet VZ025M

      Cable gland, vecor, IP65, M25, plastic

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ020M - Cable gland, vector, IP65, M20, plastic
      VZ020M
      Cable gland, vector, IP65, M20, plastic
    • 2
      VE212F - Enclosure Vector IP65 2-row 36M 63A Surface Mount Transparent Door IK08
      VE212F
      Enclosure, vector, IP5x, 24M
    • 3
      VZ758 - Bushing line,vector,IP54,metric
      VZ758
      Bushing line, vector, IP54, metric
    • 4
      VE112F - Vector enclosure IP65 3M surface mount transparent door IK07 Class II
      VE112F
      Enclosure, vector, IP55, 12M
    • 5
      VZ040M - Cable gland, vector, IP65, M40, plastic
      VZ040M
      Cable gland, vector, IP65, M40, plastic

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group