The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • volta enclos­ures
    • VZ404
    EAN
    3250616664043
    Packaging
    1 Piece
    • volta enclos­ures

    Cleaning spray,volta,for plastic surfaces VZ404

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cleaning spray,volta,for plastic surfaces

    VZ404

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Compat­ib­ility
    • Suit­able for enclosure type
      Flush-­mounted, Hollow-wall-­mounted, Surface-­mounted

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2024-07-09
    PDF
    346,23 kB
    REACH declaration VZ404
    PDF
    RoHS report VZ404
    PDF

    Downloads

    • Image VZ404  | Hager Africa

      Product Image VZ404

    • Product datasheet

      Image Hager Product data sheet VZ404  | Hager Africa

      Hager Product data sheet VZ404

      Cleaning spray,volta,for plastic surfaces

      PDF
    • Safety data sheet

      Image Safety data sheet International 2023-02-07  | Hager Africa

      Safety data sheet International 2023-02-07

      PDF
      136,23 kB
    • Handbook

      Image 6LE007924C_EN  | Hager Africa


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
      Image Technical manual for FW2 enclosures  | Hager Africa

      Technical manual for FW2 enclosures

      Surface, flush boards and accessories (EN)

      PDF
      2,04 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-12-15

      PDF
      312,77 kB
      Image Declaration of conformity International 2023-08-07  | Hager Africa

      Declaration of conformity International 2023-08-07

      PDF
      366,52 kB
      Image Declaration of conformity en-GB 2024-08-30  | Hager Africa

      Declaration of conformity en-GB 2024-08-30

      PDF
      179,29 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      430,70 kB
      Image Declaration of conformity en-GB 2024-11-08  | Hager Africa

      Declaration of conformity en-GB 2024-11-08

      PDF
      250,15 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      626,47 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VU24NR - Golf flush small distributor 4-row 72M IP40 63A N+PE white door
      VU24NR
      Encl., Volta, flush, 2x12MOD, IP30, Version Africa
    • 2
      VZ303 - VOLTA LOOK FOR STANDARD DOOR HANDLE
      VZ303
      VOLTA LOOK FOR STANDARD DOOR HANDLE
    • 3
      VU48ET - Volta flush enclosure 2x12M IP30 Spain version with transparent door, 63A
      VU48ET
      Encl., Volta, flush, 4x12MOD, IP30, Version Spain, transparent door
    • 4
      VU24NE - Volta flush enclosure 1x12 modules IP30 Class II 63A, pure white
      VU24NE
      Encl., Volta, flush, 2x12MOD, IP30, Version NCEE
    • 5
      VZ102N - Door frame,Volta,2rows,with Door,RAL 9010
      VZ102N
      Door frame, Volta, 2rows, with Door, RAL 9010

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group