The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • volta enclos­ures
    • VU24NR
    The Hager Volta flush enclosure 2x12 modules (Version Africa) provides safe, neat distribution for indoor residential and light commercial installs. Rated 400 V/63 A, IP30, Class II, UV‑resistant pure white plastic. Two rows/two rails with conduit inlets simplify wiring. Single solid door. Earthing terminal block included. Compact design optimises space in the wall.
    EAN
    3250616615175
    Packaging
    1 Piece
    • volta enclos­ures

    Golf flush small distributor 4-row 72M IP40 63A N+PE white door VU24NR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Golf flush small distributor 4-row 72M IP40 63A N+PE white door

    VU24NR

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (12)
    • Door/­op­er­ating panel 2 products available
    • Accessor­ies/s­pare parts for terminals 3 products available
    • Lock system 2 products available
    • Cleaning product 1 products available
    • Cover strip 1 products available
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 2 products available

    Complete your system

    • Door/­op­er­ating panel
    • Accessor­ies/s­pare parts for terminals
    • Lock system
    • Cleaning product
    • Cover strip
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Quick­-re­lease fastener for housing covers
    • VZ132N

      Door, Volta, flush/Hollow wall, transparent, 2rows

      €0.00  / *
    • VZ102N

      Door frame, Volta, 2rows, with Door, RAL 9010

      €0.00  / *
    • VZ711

      Temrinal base, volta, for distributor size 12M, golf, vector, accessory

      €0.00  / *
    • VZ523

      PE/N-Terminal support, Volta, with brass Terminals 22 connections

      €0.00  / *
    • VZ524

      PE/N-Terminal support, Volta, with brass Terminals 25 connections

      €0.00  / *
    • VZ302N

      Key lock, Volta, standard, for installation in door handle

      €0.00  / *
    • VZ303

      VOLTA LOOK FOR STANDARD DOOR HANDLE

      €0.00  / *
    • VZ404

      Cleaning spray, volta, for plastic surfaces

      €0.00  / *
    • P032F

      Cover strips, universal, for 1 module

      €0.00  / *
    • VZ717

      Marking system, Volta, 10 pieces

      €0.00  / *
    • VZ602

      Marking foil/-stripe, Volta, 10 pieces

      €0.00  / *
    • VZ225N

      Locking bolt, Volta, for Cover, spare part

      €0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      63 A
    Power
    • Maximum power loss per cabinet at ΔT=20K
      17.50 W
    Equip­ment
    • Number of rails
      2
    • Number of rows
      2
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      24
    • Number of half modules terminals per rail
      48
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      505.50 mm
    • Width
      348 mm
    • Depth
      94.50 mm
    • Built-in height
      490 mm
    • Built-in width
      335 mm
    • Built-in depth
      90 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VU24NR
    PDF
    RoHS report VU24NR
    PDF

    Downloads

    • Image VU24NR  | Hager Africa

      Product Image VU24NR

    • Product datasheet

      Image Hager Product data sheet VU24NR  | Hager Africa

      Hager Product data sheet VU24NR

      Encl.,Volta,flush,2x12MOD,IP30,Version Africa

      PDF
    • Instruction manual

      Image Instruction manual International 2024-11-21  | Hager Africa

      Instruction manual International 2024-11-21

      PDF
      9,98 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      359,72 kB
      Image Declaration of conformity International 2023-08-07  | Hager Africa

      Declaration of conformity International 2023-08-07

      PDF
      366,52 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      626,47 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VU24NE - Volta flush enclosure 1x12 modules IP30 Class II 63A, pure white
      VU24NE
      Encl., Volta, flush, 2x12MOD, IP30, Version NCEE
    • 2
      VU60NR - Enclosure Volta flush 5x12MOD 60 modules IP30 63A Israel version
      VU60NR
      Encl., Volta, flush, 5x12MOD, IP30, Version Africa
    • 3
      VU60NE - Volta Flush Enclosure 4x12 MOD IP30 Class II 63A Single Door
      VU60NE
      Encl., Volta, flush, 5x12MOD, IP30, Version NCEE
    • 4
      VU24ET - Change-over switch 4P 125A 100kA Icc long rotary handle, interlockable
      VU24ET
      Encl., Volta, flush, 2x12MOD, IP30, Version Spain, transparent door
    • 5
      VU36NR - Small distributor golf surface 1 row 22M IP40 N+PE MS terminals 63A white door
      VU36NR
      Encl., Volta, flush, 3x12MOD, IP30, Version Africa

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group