The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • volta enclos­ures
    • VZ717
    The Hager Volta Marking System (10 pieces) ensures clear, durable identification of circuits and devices in Volta distribution boards. Made of robust plastic, these markers suit flush-mounted, hollow-wall, and surface-mounted enclosures. Easy to apply and read, they improve panel organization, speed up maintenance, and support compliance with labelling standards.
    EAN
    3250616667174
    Packaging
    1 Set
    • volta enclos­ures

    T-piece for BKIS 25 Steel Traffic White RAL9016 Two-line 25mm VZ717

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    T-piece for BKIS 25 Steel Traffic White RAL9016 Two-line 25mm

    VZ717

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Compat­ib­ility
    • Suit­able for enclosure type
      Flush-­mounted, Hollow-wall-­mounted, Surface-­mounted
    Mater­ials
    • Material
      Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ717
    PDF
    RoHS report VZ717
    PDF

    Downloads

    • Image VZ717  | Hager Africa

      Product Image VZ717

    • Product datasheet

      Image Hager Product data sheet VZ717  | Hager Africa

      Hager Product data sheet VZ717

      Marking system,Volta,10 pieces

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-08-07  | Hager Africa

      Declaration of conformity International 2023-08-07

      PDF
      366,52 kB
      Image Declaration of conformity en-GB 2024-11-08  | Hager Africa

      Declaration of conformity en-GB 2024-11-08

      PDF
      250,15 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      626,47 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VU36ET - Encl.,Volta,flush,3x12MOD,IP30,Version Spain,transparent door
      VU36ET
      Encl., Volta, flush, 3x12MOD, IP30, Version Spain, transparent door
    • 2
      VZ304N - Spare key,Volta,for standard key lock VZ302N
      VZ304N
      Spare key, Volta, for standard key lock VZ302N
    • 3
      VU60ET - Volta Flush Enclosure 4x12M IP30 Transparent Door 63A Spain Version
      VU60ET
      Encl., Volta, flush, 5x12MOD, IP30, Version Spain, transparent door
    • 4
      VU60NR - Enclosure Volta flush 5x12MOD 60 modules IP30 63A Israel version
      VU60NR
      Encl., Volta, flush, 5x12MOD, IP30, Version Africa
    • 5
      VU12NE - Volta flush enclosure 5x12M IP30 transparent door, 63A, Spain version
      VU12NE
      Encl., Volta, flush, 1x12MOD, IP30, Version NCEE

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group