The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • Accessories and connec­tions
    • KN06P
    EAN
    3250613849313
    Packaging
    1 Piece
    • Accessories and connec­tions

    Terminal,QucikConnect,phase,6 connections KN06P

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal,QucikConnect,phase,6 connections

    KN06P

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Push-in terminal 1 products available

    Compatible products

    • Referenced by 16 products available

    Complete your system

    • Push-in terminal
    • KN99P

      Terminal, QC, phase, jumper, 1 Set=10piece

      €0.00  / *

    Referenced by

    • VZ711

      Temrinal base, volta, for distributor size 12M, golf, vector, accessory

      €0.00  / *
    • VZ710

      Terminal base, golf, VB FD, accessory, for QC terminal

      €0.00  / *
    • VZ707N

      Terminal base, golf, QC terminal, for VF/VS 12 M

      €0.00  / *
    • VZ705N

      Terminal base, golf, QC terminal, for VF/VS 4 M

      €0.00  / *
    • GZ40A

      Terminal carrier, gamma, for SSK

      €0.00  / *
    • VE103SN

      Enclocure, vector, flush mounted, IP65, 3M, UV stable, without cable entry

      €0.00  / *
    • VE106SN

      Enclocure, vector, flush mounted, IP65, 6M, UV stable, without cable entry

      €0.00  / *
    • VE110SN

      Enclsoure, vector, flush mounted, IP65, 10M, UV-stable, without cable entry

      €0.00  / *
    • VE112SN

      Enclosure, vector, surface mounted, IP65, 1x12M, UV stable, without cable entry

      €0.00  / *
    • VE212SN

      Enclosure, vector, surface mount, IP65, 2x12M, UV stable, without cable entry

      €0.00  / *
    • VE312SN

      Enclosure, vector, surface mounted, IP65, 36M, UV stable, without cable entry

      €0.00  / *
    • VE118SN

      Enclosure, vector, surface mounted, IP65, 1x18M, UV-stable, without cable entry

      €0.00  / *
    • VE218SN

      Enclosure, vector, surface mounted, IP65, 36M, UV stable, without cable entry

      €0.00  / *
    • VE212PN

      Enclosure vector, surface mounted, IP65, 2x12M, UV-stable, with metric cable entry

      €0.00  / *
    • VE312PN

      Enclosure, vector, surface mounted, IP65, 36M, UV stable, with metric cable entry

      €0.00  / *
    • VE412PN

      Enclosure, vector, surface mounted, IP65, 48M, UV stable, with metric cable entry

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Type of pole
      1P
    Dimen­sions
    • Height
      33 mm
    • Width
      30 mm
    • Depth
      34 mm
    Voltage
    • Nominal voltage
      230 - 230 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Rated insu­la­tion voltage Ui
      400 V
    Mater­ials
    • Colour
      Brown
    • Material
      Poly­amide (PA)
    • RAL code
      8014
    Connectivity
    • Type of connec­tion
      Feather­/s­pring course connec­tion

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Branch terminal,universZ,5p,2x25/2x16mm² (English)
    PDF
    364,84 kB
    REACH declaration KN06P
    PDF
    RoHS report KN06P
    PDF

    Downloads

    • Image KN06P  | Hager Africa

      Product Image KN06P

    • Product datasheet

      Image Hager Product data sheet KN06P  | Hager Africa

      Hager Product data sheet KN06P

      Terminal,QucikConnect,phase,6 connections

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-11-16

      PDF
      200,90 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-02-06

      PDF
      217,42 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-04-26

      PDF
      100,30 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Discover more of this product range

      5
    • 1
      KN99E - Terminal,QC,earth,jumper,1 Set=10piece
      KN99E
      Terminal, QC, earth, jumper, 1 Set=10piece
    • 2
      KN10E - Neutral terminal QuickConnect 10 connections 63A 1P spring connection 230V
      KN10E
      Terminal, QuickConnect, earth, 10 connections
    • 3
      VZ523 - PE/N-Terminal support,Volta,with brass Terminals 22 connections
      VZ523
      PE/N-Terminal support, Volta, with brass Terminals 22 connections
    • 4
      VZ524 - PE/N-Terminal support,Volta,with brass Terminals 25 connections
      VZ524
      PE/N-Terminal support, Volta, with brass Terminals 25 connections
    • 5
      KN22N - Earth terminal block QuickConnect 26 ways 63A spring clamp 1.5-25 mm²
      KN22N
      Terminal, QuickConnect, neutral, 22 connections

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group