The Hager Vector surface-mounted IP65 enclosure 1x12M is a UV-stable polycarbonate cabinet for outdoor use. Rated 63A, 400V AC/1000V DC, it houses 12 modules on one rail behind a transparent single door. Class II, IK08, and 850°C glow-wire tested, it withstands impact and weather. With 12 conduit inlets and a snap-on closure (no lock), it’s ideal for residential, commercial, or PV protection and distribution.
EAN
3250616450448
Packaging
1 Piece
Complete your system
Optional accessories
-
Accessories/spare parts for terminals 9 products available -
Push-in terminal 20 products available -
Cleaning product 1 products available -
Cable gland 5 products available -
Cable gland shroud 2 products available -
Cross-connector for terminal block 2 products available
Complete your system
Technical properties
Connection
-
Number of conduit inlets12
Voltage
-
Nominal voltage400 - 400 V
-
Rated operational voltage in DC1000 - 1000 V
Installation, mounting
-
Suitable for outdoor usageYes
-
Mounting onSurface mounting
Electric current
-
Rated current IN63 A
Equipment
-
Number of rails1
-
Number of rows1
-
Number of section in width1
-
With lockNo
-
Has neutral terminal blockNo
-
Has earthing terminal blockNo
-
Has mounting plateNo
Capacity
-
Number of modules12
Functions
-
With conduit inletsYes
Dimensions
-
Height302 mm
-
Width310 mm
-
Depth151 mm
-
Number of width units12
Cover, door
-
Number of cabinet doors1
-
Number of locks0
-
Door/cover is transparentYes
-
Cabinet door typeSingle door
Materials
-
MaterialPolycarbonate (PC)
-
RAL code7035
-
ColourLight grey
-
Ultraviolet-resistantYes
Safety
-
Protection classIsolation class II
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP65
-
Locking typeSnap on lock, Without lock
-
Glow wire test850 °C
-
Protection class with doorIP65
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet VE112SN
Enclosure,vector,surface mounted,IP65,1x12M,UV stable, without cable entry
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-12-19
PDF258,36 kB
Declaration
Declaration of conformity International 2022-11-14
PDF257,02 kB
Declaration of conformity en-GB 2026-07-22
PDF399,26 kB
Declaration of conformity en-GB 2026-07-22
PDF402,31 kB
More documentation