The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building auto­ma­tion
  • KNX system devices
  • KNX low-­voltage power supplies
  • TXA111
  • Building auto­ma­tion

Power supply 30V DC 320 mA TXA111

EAN
3250616049451
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Power supply 30V DC 320 mA

TXA111

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 11 products available

Referenced by

  • TYBS601B

    Output module 1x 10A /230V~, flush mounted, KNX

    0.00 €  / *
  • TYBS602F

    Output module 2x 6A /230V~, flush mounted, KNX

    0.00 €  / *
  • TYBS692F

    Output module 2x 6A /230V~, 2 inputs, flush mounted, KNX

    0.00 €  / *
  • TYBS702A

    Binary input 2 fold, flush mounted, KNX

    0.00 €  / *
  • TYBS704A

    Binary input 4 fold, flush mounted, KNX

    0.00 €  / *
  • TYBS794A

    Binary input 4 fold + LED output 4 fold, flush mounted, KNX

    0.00 €  / *
  • TYAS604D

    Output module 4-fold 16a c-load adapted

    0.00 €  / *
  • TYAS606D

    Output module 6-fold 16a c-load adapted

    0.00 €  / *
  • TYAS610D

    Output module 10-fold 16a c-load adapted

    0.00 €  / *
  • TYAS624C

    Output device for 4 shutters or blinds 230V~

    0.00 €  / *
  • TYAS624D

    Output device for 4 shutters / blinds 24V DC

    0.00 €  / *

Technical properties

Capa­city
  • Number of modules
    4
Connectivity
  • With bus system KNX radio
    No
  • Type of connec­tion
    quick­con­nect
Elec­tric current
  • Output current
    320 mA
Voltage
  • Oper­ating voltage
    230 - 230 V
  • Output voltage
    28 - 32 V
Connec­tion
  • Cross-sec­tion flex­ible conductor
    0.75 - 2.5 mm²
  • Cross-sec­tion rigid conductor
    0.75 - 2.5 mm²
Use condi­tions
  • Oper­ating temper­ature
    -5 - 45 °C
Frequency
  • Frequency
    50 - 60 Hz
Texts
  • Fuse
    With elec­tronic short-­cir­cuit and over­load protec­tion
  • Junc­tion
    Protected earth conductor must be connected
  • Type of connec­tion
    With quick­con­nect plug-in terminals
Power supply
  • Supply voltage
    230 V AC
Dimen­sions
  • Number of width units
    4

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

REACH declaration TXA111
PDF
RoHS report TXA111
PDF
Heating actuator 6 channels KNX, with regulation, 24/230V
PDF
266,23 kB

Downloads

  • Image TXA111  | Hager Africa

    Product Image TXA111

  • Product datasheet

    Image Hager Product data sheet TXA111  | Hager Africa

    Hager Product data sheet TXA111

    Power supply 30V DC 320 mA

    PDF
More documentation

Discover more of this product range

    5
  • 1
    TGA200 - Power supply 24 V DC 1A
    TGA200
    Power supply 24 V DC 1A
  • 2
    TXA114 - Power supply 1x 30V DC KNX + 1x 24V DC
    TXA114
    Power supply 1x 30V DC KNX + 1x 24V DC
  • 3
    HTG911H - Power supply 24V DC 2,5A at 70°C
    HTG911H
    Power supply 24V DC 2, 5A at 70°C
  • 4
    TXA112 - Power supply 30V DC 640 mA
    TXA112
    Power supply 30V DC 640 mA
  • 5
    TXA111 - Power supply 30V DC 320 mA
    TXA111
    Power supply 30V DC 320 mA

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group