The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • Actu­ators
    • Actu­ators for ON/OFF Lighting Control
    • TYBS601B
    EAN
    3250610050347
    Packaging
    1 Piece
    Data Act Notice
    • Actu­ators for ON/OFF Lighting Control
    • Lighting control actu­ators
    • See more

    Output module 1x 10A /230V~, flush mounted, KNX TYBS601B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Output module 1x 10A /230V~, flush mounted, KNX

    TYBS601B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Inter­face for bus system 1 products available
    • System inter­face/­media gateway for bus system 3 products available
    • Power supply for bus system 3 products available
    • Connec­tion/branching terminal for bus system 1 products available
    • Area/line coupler for bus system 1 products available

    Complete your system

    • Inter­face for bus system
    • System inter­face/­media gateway for bus system
    • Power supply for bus system
    • Connec­tion/branching terminal for bus system
    • Area/line coupler for bus system
    • TYFS122

      Modular USB KNX Secure Interface

      €0.00  / *
    • TYFS120

      KNX/IP Secure interface, 1 module

      €0.00  / *
    • TYFS121

      Router KNX/IP Secure, 1 module

      €0.00  / *
    • TJAS471

      domovea plus

      €0.00  / *
    • TXA114

      Power supply 1x 30V DC KNX + 1x 24V DC

      €0.00  / *
    • TXA112

      Power supply 30V DC 640 mA

      €0.00  / *
    • TXA111

      Power supply 30V DC 320 mA

      €0.00  / *
    • TG008

      Connectors for twisted pair termination red/black

      €0.00  / *
    • TYFS130

      Line Coupler, KNX Secure

      €0.00  / *

    Technical properties

    Connectivity
    • With bus system KNX
      Yes
    • With bus system KNX radio
      No
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Dimen­sions
    • Height
      44 mm
    • Width
      43 mm
    • Depth
      22 mm
    • Built-in depth
      40 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Archi­tec­ture
    • Bus system
      KNX Secure
    Mater­ials
    • Colour
      Light grey
    Equip­ment
    • Radio frequency bidirec­tional
      No
    • With switch for manual switch
      Yes
    Elec­tric current
    • Max. switching current
      10 A
    • Rated current IN
      10 A
    • Bus current consump­tion while idle
      5 mA
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • Power incan­des­cent lamp 230 V
      600 - 600 W
    • Output power
      500 W
    • 230 V incan­des­cent and halogen lamp
      600 W
    • Power incan­des­cent lamp
      600 - 600 W
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • System supply voltage
      30 V DC Via bus
    • Oper­ating voltage over bus
      21 - 32 V
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      0.75 - 2.5 mm²
    • Cross-sec­tion flex­ible conductor
      0.75 - 2.5 mm²
    Texts
    • Type of connec­tion
      With screw terminals
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, General diagnostics, On/Off status, Scenes, Soft­ware diagnostics, Ther­mo­stat
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2024-04-03
    PDF
    421,53 kB
    REACH declaration TYBS601B
    PDF
    RoHS report TYBS601B
    PDF

    Downloads

    • Image TYBS601B  | Hager Africa

      Product Image TYBS601B

    • Product datasheet

      Image Hager Product data sheet TYBS601B  | Hager Africa

      Hager Product data sheet TYBS601B

      Output module 1x 10A /230V~, flush mounted, KNX

      PDF
    • Instruction manual

      Image Instruction manual de-AT, de-DE, de-CH 2025-04-01  | Hager Africa

      Instruction manual de-AT, de-DE, de-CH 2025-04-01

      PDF
      687,00 kB
      Image Instruction manual en-AU, en-NZ, en-GB, en-US 2025-04-28  | Hager Africa

      Instruction manual en-AU, en-NZ, en-GB, en-US 2025-04-28

      PDF
      686,74 kB
      Image Instruction manual es-ES 2025-05-12  | Hager Africa

      Instruction manual es-ES 2025-05-12

      PDF
      687,97 kB
      Image Instruction manual fr-FR 2025-05-12  | Hager Africa

      Instruction manual fr-FR 2025-05-12

      PDF
      687,96 kB
      Image Instruction manual it-IT 2025-05-12  | Hager Africa

      Instruction manual it-IT 2025-05-12

      PDF
      686,08 kB
      Image Instruction manual nl-NL 2025-05-12  | Hager Africa

      Instruction manual nl-NL 2025-05-12

      PDF
      685,79 kB
    • Installation manual

      Image Installation manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, zh-CN 2024-01-15  | Hager Africa

      Installation manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, zh-CN 2024-01-15

      PDF
      4,89 MB
    • Manual

      Image Manual en-GB 2015-09-24  | Hager Africa

      Manual en-GB 2015-09-24

      PDF
      1,47 MB
    • KNX product database

      Image KNX product database International 2024-05-07  | Hager Africa

      KNX product database International 2024-05-07

      KNXPROD
      167,76 kB
    • Application Guide

      Image Application Guide en-GB 2024-06-27  | Hager Africa

      Application Guide en-GB 2024-06-27

      PDF
      905,28 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2024-04-04

      PDF
      363,61 kB
      Image UKCA Declaration of Conformity  | Hager Africa

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-04-04

      PDF
      270,10 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TRM691AU - Flush mounted radio DIMMER 200W  wires + 2 inputs
      TRM691AU
      Flush mounted radio DIMMER 200W wires + 2 inputs
    • 2
      TRM600AU - 360° flush movement/presence detector NO, 230V, 5-1000 lx, 5s-15min delay
      TRM600AU
      Additional Control for latching relay or timer
    • 3
      TRM694AU - Flush mounted radio  output 4A free of potential + 2 inputs mains powered
      TRM694AU
      Flush mounted radio output 4A free of potential + 2 inputs mains powered
    • 4
      TRM693G - Flush-mounted universal dimmer 200W 2-wire KNX RF Quicklink, 230V
      TRM693G
      Module 1 flush mounted output 3A 230V + 2 inputs mains powered, KNX radio
    • 5
      TRE201 - Module 1 output 10A IP55 KNX radio Quicklink
      TRE201
      Module 1 output 10A IP55 KNX radio Quicklink

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group