The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • KNX system devices
    • KNX low-­voltage power supplies
    • HTG911H
    EAN
    3250613114480
    Packaging
    1 Piece
    • KNX low-­voltage power supplies

    Power supply 24V DC 2,5A at 70°C HTG911H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Power supply 24V DC 2,5A at 70°C

    HTG911H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Output current
      2500 mA
    • Intensity output 1
      2.50 A
    Func­tions
    • Output voltage adjusted
      No
    Power
    • Power consump­tion standby
      0.3 W
    Frequency
    • Frequency
      47 - 63 Hz
    Capa­city
    • Number of modules
      4
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 70 °C
    Voltage
    • Output voltage
      23.28 - 24.72 V
    Connec­tion
    • Connect­or/plug type
      Screw terminal
    Connectivity
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      93 mm
    • Width
      71 mm
    • Depth
      63 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HTG911H
    PDF
    RoHS report HTG911H
    PDF

    Downloads

    • Image HTG911H  | Hager Africa

      Product Image HTG911H

    • Product datasheet

      Image Hager Product data sheet HTG911H  | Hager Africa

      Hager Product data sheet HTG911H

      Power supply 24V DC 2,5A at 70°C

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      255,23 kB
    More documentation

    Discover more of this product range

      4
    • 1
      TGA200 - Power supply 24 V DC 1A
      TGA200
      Power supply 24 V DC 1A
    • 2
      TXA114 - Type 2 SPD Cartridge L-N Uc 320V In 20kA Imax 65kA Up 1.35kV 1 Module
      TXA114
      Power supply 1x 30V DC KNX + 1x 24V DC
    • 3
      TXA112 - Power supply 30V DC 640 mA
      TXA112
      Power supply 30V DC 640 mA
    • 4
      TXA111 - Power supply 30V DC 320 mA
      TXA111
      Power supply 30V DC 320 mA

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group