The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building auto­ma­tion
  • Actu­ators
  • Roller shut­ter­/blind control
  • TYAS624D
  • Building auto­ma­tion

Output device for 4 shutters / blinds 24V DC TYAS624D

EAN
3250610022047
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Output device for 4 shutters / blinds 24V DC

TYAS624D

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • See more (13)
    • Surge protec­tion device for data network­s/MCR tech­no­logy 1 products available
    • Accessor­ies/s­pare parts for bus system 4 products available
    • Inter­face for bus system 1 products available
    • System inter­face/­media gateway for bus system 3 products available
    • Power supply for bus system 2 products available
    • Connec­tion/branching terminal for bus system 1 products available

    Complete your system

    • Surge protec­tion device for data network­s/MCR tech­no­logy
    • Accessor­ies/s­pare parts for bus system
    • Inter­face for bus system
    • System inter­face/­media gateway for bus system
    • Power supply for bus system
    • Connec­tion/branching terminal for bus system
    • Area/line coupler for bus system
    • TG029

      Surge protection device, KNX

      0.00 €  / *
    • TG019

      Bus cable length 500m green, KNX

      0.00 €  / *
    • TG018

      Bus cable length 100m green, KNX

      0.00 €  / *
    • TGZ181

      Bus cable, 100m, B2cas1d1a1, green

      0.00 €  / *
    • TGZ185

      Bus cable, 500m, B2cas1d1a1, green

      0.00 €  / *
    • TYFS122

      Modular USB KNX Secure Interface

      0.00 €  / *
    • TYFS120

      KNX/IP Secure interface, 1 module

      0.00 €  / *
    • TYFS121

      Router KNX/IP Secure, 1 module

      0.00 €  / *
    • TJA470

      Domovea expert

      0.00 €  / *
    • TXA111

      Power supply 30V DC 320 mA

      0.00 €  / *
    • TXA112

      Power supply 30V DC 640 mA

      0.00 €  / *
    • TG008

      Connectors for twisted pair termination red/black

      0.00 €  / *
    • TYFS130

      Line Coupler, KNX Secure

      0.00 €  / *

    Technical properties

    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Connectivity
    • With bus system KNX radio
      No
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Equip­ment
    • With switch for manual switch
      Yes
    Mater­ials
    • Colour
      Light grey
    Elec­tric current
    • Rated current
      6 A
    • Max. switching current
      6 A
    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.75 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      0.75 - 2.5 mm²
    Capa­city
    • Number of modules
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2025-02-18
    PDF
    389,65 kB
    Hager REACH declaration TYAS624D
    PDF
    Hager RoHS report TYAS624D
    PDF

    Downloads

    • Image TYAS624D  | Hager Africa

      Product Image TYAS624D

    • Product datasheet

      Image undefined  | Hager Africa

      undefined

      PDF
    • Manual

      Image Manual en-GB 2025-02-17  | Hager Africa

      Manual en-GB 2025-02-17

      PDF
      1,52 MB
    • KNX product database

      Image KNX Product database TYAS624D  | Hager Africa

      KNX Product database TYAS624D

      KNX product database International 2025-11-13

      KNXPROD
      463,69 kB
    • Application Guide

      Image Application Guide en-GB 2023-03-21  | Hager Africa

      Application Guide en-GB 2023-03-21

      PDF
      2,41 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-05-19

      PDF
      266,04 kB
      Image UKCA Declaration of Conformity  | Hager Africa

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-05-20

      PDF
      264,46 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TRM692G - Module 1 flush mounted output 3A for shutters or blinds + 2 inputs, KNX radio
      TRM692G
      Module 1 flush mounted output 3A for shutters or blinds + 2 inputs, KNX radio
    • 2
      TYAS624C - Output device for 4 shutters or blinds 230V~
      TYAS624C
      Output device for 4 shutters or blinds 230V~
    • 3
      TXM632C - OUTPUT DEVICE FOR 12 SHUTTERS / BLINDS 230V~ 4A / NE
      TXM632C
      OUTPUT DEVICE FOR 12 SHUTTERS / BLINDS 230V~ 4A / NE
    • 4
      TYAS628C - Output device for 8 shutters or blinds 230V~
      TYAS628C
      Output device for 8 shutters or blinds 230V~
    • 5
      TRE221 - Module 1 output for shutter/blind 10A IP55 KNX radio QL
      TRE221
      Module 1 output for shutter/blind 10A IP55 KNX radio QL

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connec­tion systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Ha­ger Group