The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Building auto­ma­tion
    • Input products
    • Binary input modules
    • TYBS702A
    EAN
    3250610050521
    VPE
    1 piece
    Data Act Notice
    • Binary input modules

    Binary input 2 fold, flush mounted, KNX TYBS702A

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Binary input 2 fold, flush mounted, KNX

    TYBS702A

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Inter­face for bus system 1 product.page.accessories.products-available
    • System inter­face/­media gateway for bus system 3 product.page.accessories.products-available
    • Power supply for bus system 3 product.page.accessories.products-available
    • Connec­tion/branching terminal for bus system 1 product.page.accessories.products-available
    • Area/line coupler for bus system 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Inter­face for bus system
    • System inter­face/­media gateway for bus system
    • Power supply for bus system
    • Connec­tion/branching terminal for bus system
    • Area/line coupler for bus system
    • TYFS122

      Modular USB KNX Secure Interface

      €0.00  / *
    • TYFS120

      KNX/IP Secure interface, 1 module

      €0.00  / *
    • TYFS121

      Router KNX/IP Secure, 1 module

      €0.00  / *
    • TJAS471

      domovea plus

      €0.00  / *
    • TXA114

      Power supply 1x 30V DC KNX + 1x 24V DC

      €0.00  / *
    • TXA112

      Power supply 30V DC 640 mA

      €0.00  / *
    • TXA111

      Power supply 30V DC 320 mA

      €0.00  / *
    • TG008

      Connectors for twisted pair termination red/black

      €0.00  / *
    • TYFS130

      Line Coupler, KNX Secure

      €0.00  / *

    Technical characteristics

    Archi­tec­ture
    • Bus system
      KNX
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Elec­tric current
    • Number of entry circuits
      2
    Connectivity
    • With bus system KNX radio
      No
    Equip­ment
    • External signal voltage neces­sary
      No
    • Radio frequency bidirec­tional
      No
    • With battery
      No
    • With HVAC control
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Lighting
    • LED controlling
      No
    Mater­ials
    • Material
      Plastic
    • Colour
      Light grey
    • RAL code
      7035
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -5 - +45 °C
    Cable
    • Cable length
      0.25 m
    Voltage
    • Input voltage
      3.3-3.3 V
    • Oper­ating voltage over bus
      21-32 V
    • Type voltage supply
      DC
    • System supply voltage
      30 V DC Via bus
    Dimen­sions
    • Length
      43 mm
    • Height
      28.5 mm
    • Depth
      15.4 mm
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Type of connec­tion
      With pre-assembled cable
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Binary input, On/Off status
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP document en-GB 2024-04-12
    PDF
    412,93 kB
    REACH declaration TYBS702A
    PDF
    RoHS report TYBS702A
    PDF

    Downloads

    • Image TYBS702A  | Hager UK

      Product Image TYBS702A

    • GeneratedProductDatasheet

      Image Hager Product data sheet TYBS702A  | Hager UK

      Hager Product data sheet TYBS702A

      Binary input 2 fold, flush mounted, KNX

      PDF
    • ProductNotice

      Image Instruction manual en-GB 2025-04-01  | Hager UK

      Instruction manual en-GB 2025-04-01

      PDF
      884,17 kB
    • ProductInstallationManual

      Image Installation manual International 2026-09-21  | Hager UK

      Installation manual International 2026-09-21

      PDF
      3,04 MB
      Image Installation manual en-GB, de-DE, fr-FR, it-IT, nl-NL, pt-PT, zh-CN 2023-12-15  | Hager UK

      Installation manual en-GB, de-DE, fr-FR, it-IT, nl-NL, pt-PT, zh-CN 2023-12-15

      PDF
      3,05 MB
    • ProductMaintenanceManual

      Image Manual en-GB 2021-11-10  | Hager UK

      Manual en-GB 2021-11-10

      PDF
      2,67 MB
    • ProductETSBase

      Image KNX product database International 2024-05-06  | Hager UK

      KNX product database International 2024-05-06

      KNXPROD
      1,16 MB
    • ProductApplicationDescription

      Image Application Guide en-GB 2024-06-27  | Hager UK

      Application Guide en-GB 2024-06-27

      PDF
      1,57 MB
    • ProductECDeclaration

      Image EU Declaration of Conformity  | Hager UK

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2024-03-28

      PDF
      360,90 kB
      Image UKCA Declaration of Conformity  | Hager UK

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-03-28

      PDF
      270,31 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      TRB302B - Module 2 inputs flush mounted 230V KNX QL
      TRB302B
      Module 2 inputs flush mounted 230V KNX QL
    • 2
      TRM702AU - Circuit breaker 3P 16A 6kA Curve C 400V 3 Modules
      TRM702AU
      Flush mounted radio inputs battery powered
    • 3
      TRM702A - Binary 2 inputs device flush mounted battery powered KNX RF
      TRM702A
      Binary 2 inputs device flush mounted battery powered KNX RF
    • 4
      TXA310 - Binary input 10 fold, 230V~, modular, KNX
      TXA310
      Binary input 10 fold, 230V~, modular, KNX
    • 5
      TRC301B - Radio Window contact battery-powered, KNX, Quicklink, White
      TRC301B
      Radio Window contact battery-powered, KNX, Quicklink, White

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group