The Hager flush-mounted battery-powered radio inputs provide a 2-channel KNX RF interface for conventional push-buttons or contacts, enabling wireless control such as lighting without external supply. Bidirectional radio ensures feedback and reliability. Configurable via ETS or easy. Designed for installation behind inserts, with screw lift terminals, IP20 rating, -5 to 45°C operation, and LED control support. Light grey.
EAN
3250618502121
Packaging
1 Piece
Circuit breaker 3P 16A 6kA Curve C 400V 3 Modules TRM702AU
Technical properties
Settings
-
Supported configuration modeETS, easy
Electric current
-
Number of entry circuits2
Connectivity
-
With bus system KNX radioYes
Equipment
-
External signal voltage necessaryNo
-
Radio frequency bidirectionalYes
Installation, mounting
-
Mounting onFlush mounting
Lighting
-
LED controllingYes
Materials
-
ColourLight grey
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-5 - 45 °C
Voltage
-
Input voltage3 - 3 V
-
Type voltage supplyDC
Dimensions
-
Height30 mm
Texts
-
Installation modeFor installation behind flush-mounted inserts
-
Type of connectionWith screw-in lift terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet TRM702AU
Flush mounted radio inputs battery powered
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2026-10-12
PDF393,53 kB
More documentation