The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LFF6009009016
    The Hager LFF trunking 60x90 mm, 2 m length, traffic white (RAL 9016) PVC, provides tidy, protected cable routing for residential and commercial installs. One-compartment, 4550 mm² section holds up to 23 Ø11 mm cables (50% fill). Supplied pre-equipped with couplers, two cable clips, and protective film. Rated IP40, IK07, and -5 to 60 °C for durable indoor protection and easy installation.
    EAN
    4012740013307
    Packaging
    16 Meters
    • Cable trunking systems - LF
    • Cable trunking system - LFF
    • See more

    Flat angle 90° overlapping halogen-free for trunking LF/LFF 60x57mm RAL9016 LFF6009009016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Flat angle 90° overlapping halogen-free for trunking LF/LFF 60x57mm RAL9016

    LFF6009009016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (12)
    • Cable clip/re­tainer for install­a­tion duct 1 products available
    • Parti­tion for install­a­tion duct 1 products available
    • Joint cover for install­a­tion duct 2 products available
    • End piece for install­a­tion duct 1 products available
    • Face plate for wall duct 2 products available
    • Surface mounting plate/sup­port install­a­tion duct 1 products available

    Complete your system

    • Cable clip/re­tainer for install­a­tion duct
    • Parti­tion for install­a­tion duct
    • Joint cover for install­a­tion duct
    • End piece for install­a­tion duct
    • Face plate for wall duct
    • Surface mounting plate/sup­port install­a­tion duct
    • Internal corner for install­a­tion duct
    • External corner for install­a­tion duct
    • Flat angle for install­a­tion duct
    • T-piece for install­a­tion duct
    • M7248

      Cable retainer, LF/LFP B=90mm

      €0.00  / *
    • M2026

      partition LF H60

      €0.00  / *
    • LFF60J9016

      Joint cover for base LF/LFF height 30/40/60mm traffic white

      €0.00  / *
    • LFF09079016

      Joint cover lid for tehalit.LF/LFF width=90mm traffic white

      €0.00  / *
    • LFF6009069016

      endcap halogen free for trunking LF/LFF/LFH (40, 60)x90mm traffic white

      €0.00  / *
    • LFF71H0909016

      1 gang 45x45 mm support LFF40/60090 traffic white

      €0.00  / *
    • LFF72H0909016

      2 gangs 45 x 45 mm support for LFF 40/60090 traffic white

      €0.00  / *
    • LFF71U0909016

      60 mm support for LFF40/60090 traffic white

      €0.00  / *
    • LFF6009049016

      internal corner halogen free for trunking LF/LFF/LFH 60x90mm traffic white

      €0.00  / *
    • LFF6009039016

      external corner halogen free for trunking LF/LFF/LFH 60x90mm traffic white

      €0.00  / *
    • LFF6009059016

      flat angle overlapping halogen free for LF/LFF/LFH 60x90mm traffic white

      €0.00  / *
    • LF6009089016

      T-piece halogen free for trunking LF/LFH 60x90mm traffic white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      60 mm
    • Width
      90 mm
    • Length
      2000 mm
    • Inner cross-sec­tion
      4550 - 4550 mm²
    Cover, door
    • Type of lid
      Loose
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      23
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Treat­ment
      Untreated
    • RAL code
      9016
    • Colour
      Traffic white
    • Trans­parent
      No
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 60 °C
    Connectivity
    • Trunking coup­ling
      Pre-equipped with couplers
    Equip­ment
    • Number of parti­tions
      0
    • Number of compart­ments
      1 - 1
    • Number of plug­gable parti­tions
      1
    • Cable retaining clip included
      Yes
    • Number of cable retainers per meter
      2
    • With protective film
      Yes
    Config­ur­a­tion
    • With anti­bac­terial treat­ment
      No
    Scope of delivery
    • Delivery on roll
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Distribution trunking - series LFF (english)
    PDF
    383,26 kB
    REACH declaration LFF6009009016
    PDF
    RoHS report LFF6009009016
    PDF

    Downloads

    • Image LFF6009009016  | Hager Africa

      Product Image LFF6009009016

    • Product datasheet

      Image Hager Product data sheet LFF6009009016  | Hager Africa

      Hager Product data sheet LFF6009009016

      Trunking LFF 60x90mm with coupling and 2 cable clips traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1074_LFF  | Hager Africa

      Product_Licence_NF004_1074_LFF

      Product licence International 2021-02-12

      PDF
      1,52 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      334,89 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFF3006007030 - Liféa trunking 40x40 PVC 2m Stone Grey IP40 IK07 pre-equipped couplers
      LFF3006007030
      Liféa trunking 30x57 with coupling and 2 cable retainer, grey
    • 2
      LFF4011009016 - End cap halogen-free for LF/LFF/LFH trunking 60x90 IK07 RAL9016
      LFF4011009016
      Trunking LFF 40x110mm with coupling and 2 cable clips traffic white
    • 3
      LFF6009069016 - Flat angle overlapping halogen-free for LF/LFF trunking 40x90mm RAL 9016 IK07
      LFF6009069016
      endcap halogen free for trunking LF/LFF/LFH (40, 60)x90mm traffic white
    • 4
      LF6015047030 - Internal corner 40x40mm halogen-free trunking ABS IK07 stone grey RAL7030
      LF6015047030
      internal corner halogen free for trunking LF/FB 60x150mm stone grey
    • 5
      LFF3004509016 - Endcap halogen-free for trunking LFF 30x30mm IK07 traffic white RAL9016
      LFF3004509016
      Trunking with coupling tehalit.LFF 30x45mm traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group